UPS Systems with Maintenance Bypass
The Key to Zero Downtime
SmartOnline™ UPS Systems with Maintenance Bypass address the practical needs of enterprise customers who require 100% network availability even during UPS maintenance.
Traditional UPS's, especially systems with hardwired connections, require scheduled downtime during maintenance. Eaton eliminates maintenance-related downtime by employing a maintenance bypass switch to isolate the UPS so it is completely safe to service while reliably feeding utility power to connected equipment. Downtime is now obsolete.
UPS repairs in minutes! You can quickly hot-swap pluggable UPS power modules to save time and money on expensive onsite service calls. Choose from 6kVA to 20kVA capacities.
Technical Application Bulletin
Get in-depth facts about our entire Hot-Swappable UPS offerings, including premium features and optional accessories.
Download PDF