You cannot compare products of different types. Please select the product type you want to compare.
Video Splitters & Multiviewers Compare Remove |
|||
B118-002-HDR2-Port HDMI Splitter - 4K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, TAA |
|||
B118-002-HDR-V22-Port HDMI Splitter - 4K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, USB Powered, TAA |
|||
B118-002-UHD2-Port HDMI Splitter - 4K @ 30Hz, HDCP 1.3 |
|||
B118-002-UHD-22-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA |
|||
B126-0044-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA |
|||
B126-2A02-Port HDMI over Cat5/6 Active Extender/Splitter, Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA |
|||
Video Extenders Compare Remove |
|||
B126-1A1-INTHDMI over Cat5/6 Active Extender Kit, Box-Style Transmitter/Receiver, Video/Audio, 1080p 60 Hz, Up to 150 ft. (45 m), Intl Power Supply |
|||
B126-1A1-POCHDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, PoC, Up to 125 ft. (38 m) |
|||
B160-201-HSIHDMI over IP Extender Kit with Built-in 2-Port Splitter, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA |
|||
Video Switches Compare Remove |
|||
B119-2X22x2 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 2xF/2xF), TAA |