Share Product
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
How to Order Services for Your Eaton Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
All Images
|
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
|
Cisco Compatibility
The Cisco Compatible logo signifies that Eaton's product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
Standard UK Computer Power Cord, 5A (IEC-320-C13 to BS-1363 UK Plug), 6-ft.
Part Number: P056-006
Standard UK Computer Power Cord, 5A (IEC-320-C13 to BS-1363 UK Plug), 6-ft.
Part Number: P056-006
This Model has been retired and replaced by P056-006-10A. More information for the P056-006 is available on the model support page
Overview
Features
- Molded Heavy Duty Power Cable, 6-ft.
- IEC-60320-C13 to BS1363 UK Plug
- H05VV-F 3G 1.0mm² Cable
- 250V/5A
Specifications
OVERVIEW
UPC Code | 037332145581 |
CONNECTIONS
Side A - Connector 1 | BS1363 UK PLUG |
Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 12.80 x 8.90 x 0.10 |
Shipping Weight (lbs.) | 0.50 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the P056006 model support page.
Similar Products
P054-006
European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black
$8.79 Avg. Price
P060-006
UK Computer Power Cord - BS1363 to C5, 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black
$21.01 Avg. Price
P006-006
Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
$6.71 Avg. Price
P006-006-15D
Desktop Computer AC Power Cord, Right-Angle NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
$6.65 Avg. Price
P006-006-HG10
Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
$9.51 Avg. Price
P004-001
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 1 ft. (0.31 m), Black
$4.71 Avg. Price
P004-002-5
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black, 5-Pack
$18.88 Avg. Price
Documents & Downloads
Useful Web Pages
Product Images