Product Status Current Model Number: B064-016-04-IPH
Eaton 16-Port Cat5e KVM over IP Switch - Virtual Media, 4 Users (Remote + 1 Local Port), HDMI Output, 1U Rack-Mount, TAA
Warranty
Your product is still covered under warranty if it was purchased after 7/10/2022.
Create a Support Ticket
Register your product
Owner's manuals
Owner's Manual NetDirector KVM Switches Cat5 IP (B064 Series)
Installation Instructions NetDirector Cat5 IP KVM Switches (B064 Series)
Purchase a replacement
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-020-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 20 ft. (6.09 m) | |
N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) | |
N262-035-AQ | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 35 ft. (10.67 m) |
USB Cables
Model Number | Description | |
---|---|---|
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) |
Accessories
Model Number | Description | |
---|---|---|
B055-001-C | NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA | |
B055-001-PS2 | NetDirector PS/2 Server Interface Unit (B064-Series), TAA | |
B055-001-SER | NetDirector Serial Server Interface Unit (B064-Series), TAA | |
B055-001-UDP | NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), TAA | |
B055-001-UDV | NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI, TAA | |
B055-001-UHD | NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI, TAA | |
B055-001-USB | NetDirector USB Server Interface Unit (B064-Series), TAA | |
B055-001-USB-V2 | NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series), TAA | |
B055-001-USB-VA | NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series), TAA | |
B055-001-UV2CAC | NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series), TAA |