Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Current Model Number: U040AB-006-CSLB

Safe-IT USB-C Antibacterial Cable, USB 2.0, Ultra Flexible (M/M), Light Blue, 6 ft. (1.83 m)

Warranty

This product is covered by a Lifetime Limited Warranty (coverage details)

Create a Support Ticket

Create a Support Ticket

Register your product

Register your U040AB-006-CSLB

Purchase a replacement

Check Prices

Go to Product Page

Need Help?
Contact Us

Documents & Downloads

Documentation

Product Warranty

Product Warranty Period (Worldwide)

This product is covered by a Lifetime Limited Warranty (coverage details)

Product Registration

Register your U040AB-006-CSLB

Eaton's Return Policy

Proof of Warranty Coverage

You must provide proof that the product is covered under warranty. This can be confirmed by the product's serial number or with proof of purchase in the form of an invoice or receipt from an Eaton authorized dealer. If required, please include the proof of purchase invoice with your return. Warranties on Eaton products begin on the date of your product purchase. Warranty coverage varies by product line. Specific warranty duration is outlined in the owner's manual that accompanies each unit.

Shipping Returns

You are responsible for all transportation, insurance, duties and other similar charges for returned products. Please use caution; shipping damages resulting from improper packaging will be your responsibility. We recommend using a reliable parcel or freight carrier who is capable of providing tracking information and proof of delivery. The proof of purchase, if required, and your RMA number must be inserted in the shipping carton before the carton is sealed.

Repair or Replacement

Eaton will repair or replace the product at Eaton's option and ship the repaired or replaced product back to you at no charge.

Products not accompanied by a valid RMA number will not be accepted. The RMA number must be enclosed with your product or be clearly visible on the outside of the packaging.

Request Return Authorization (RMA)

A Return Merchandise Authorization (RMA) number is required for all products returned to Eaton for replacement under warranty. You should first consult with Eaton Customer Service (for returns within North America) or International Service (for returns outside of North America) before requesting an RMA number to eliminate any unnecessary returns. You can start the process by clicking on the contact technical support button below. Once eligibility has been determined, the RMA number along with shipping instructions will be emailed to you. RMA numbers are valid for 14 days from the date of issuance. Products will only be accepted for return if a valid RMA number is clearly marked on the outside of the package. Eaton does not accept product returns that are not under warranty. If you bought the wrong Eaton product and want to return it, please do so at the place of purchase. Returns will be authorized in accordance with the following policies.

Request an RMA Number Now

Questions & Answers

Parts & Accessories

USB & Wireless Chargers

  Model Number Description
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Hub U222-004 U222-004 4-Port USB 2.0 Ultra-Mini Hub
7-Port USB 2.0 Hub with Power Supply U223-007 U223-007 7-Port USB 2.0 Hub with Power Supply
10-Port USB 2.0 Hub, Black U223-010 U223-010 10-Port USB 2.0 Hub, Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.