Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

SRFAN3U 3U Panel-Mount Triple Fan Accessory

Title SRFAN3U 3U Panel-Mount Triple Fan Accessory
Duration 00:47 (mm:ss)
Share https://tripplite.eaton.com/video/cooling-accessory-3u-panel-mount-triple-fan-srfan3u/61535
Transcript Tripp Lite's SRFAN3U Panel-Mount Triple Fan Mount Triple Fan Accessory is ideal for increasing the ventilation of rack enclosures and server cabinets. It features three full-range 120V fans mounted in a 3U panel with a six-foot cord.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.