Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Desk Mounts for Flat-Panel Displays

Title Desk Mounts for Flat-Panel Displays
Duration 00:46 (mm:ss)
Share https://tripplite.eaton.com/video/desk-mounts-for-flat-panel-displays/69625
Transcript

Tripp Lite’s desk mounts for flat-panel displays free up valuable space in your workstation by allowing you to effortlessly reposition your display at any time, even after installation. Available in models for both one and two monitors, their durable, all-metal frames support screen sizes of up to 27 inches and weights of up to 30 lbs. VESA®-compliant hole patterns and included mounting hardware make installations quick, easy and secure.

If you’re looking for a simple, convenient way to free up space in your workstation, order a desktop display mount from Tripp Lite.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.