Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

B122-000-60 60Hz HDMI Signal Extender

Title B122-000-60 60Hz HDMI Signal Extender
Duration 00:55 (mm:ss)
Share https://tripplite.eaton.com/video/hdmi-extender-active-repeater-60hz-b122-000-60/51518
Transcript The B122-000-60 HDMI In-Line Signal Booster allows you to send a high-resolution HDMI signal to a display or HDTV up to 150 feet away. It provides an economical solution for digital signage in venues like schools, churches, retail stores and trade shows.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.