Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

B020-U08-19-IP Console IP KVM Switch

Title B020-U08-19-IP Console IP KVM Switch
Duration 01:19 (mm:ss)
Share https://tripplite.eaton.com/video/kvm-switch-ip-console-b020-u08-19/51412
Transcript Tripp Lite's B020-U08-19 IP Console KVM allows you to control multiple servers from a single console, either at the rack or over the network. A full-sized keyboard, touchpad, fold-away 19-inch color LCD and eight-port KVM switch are all combined in space-saving 1U rack housing.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.