Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

0SU22091 32-Port Multi-User Minicom KVM Switch

Title 0SU22091 32-Port Multi-User Minicom KVM Switch
Duration 01:04 (mm:ss)
Share https://tripplite.eaton.com/video/minicom-kvm-switch-32-port-multi-user-0su22091/56348
Transcript Manage an entire network with one keyboard, mouse and monitor in just 1U of rack space with the Minicom by Tripp Lite 0SU22091 32-Port Multi-User KVM Switch. It allows for two-user access, can control 32 servers, and is directly compatible with both PS/2 and USB connections.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.