Part Number: N263-02M
This Model has been retired and has not been replaced. More information for the N263-02M is available on the model support page
Overview
Features
- Flexible 30AWG Madison TurboTwin Cable
- Ejector style latch mechanism
- Connects the CX4 modules between two switches
- Fully 802.3ak compliant
- RoHS Compliant
System Requirements
- Ethernet switches with CX4 / Xenpak modules for 10Gbps linking
Package Includes
- 10 GBase CX4 Cable ( 2 Meter )
Specifications
OVERVIEW
UPC Code | 037332154934 |
CONNECTIONS
Side A - Connector 1 | CX4 [SFF-8470] (MALE) |
Side B - Connector 1 | CX4 [SFF-8470] (MALE) |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 7 |
Cable Length (in.) | 84 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.46 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images