SmartOnline S3MT-Series 3-Phase 60kVA Input Isolation Transformer, 600V Delta to 208V Wye
Part Number: S3MT-60K600V

This Model has been retired and has not been replaced. An Owner's Manual and other information for the S3MT-60K600V is available on the model support page
Features
Get Complete Step-Down/Step-Up and Isolation Protection
Tripp Lite’s S3MT-60K600V 60kVA/kW transformer offers line isolation and protection to the connected 3-phase UPS system and its load. It isolates the UPS and connected components from line surges and spikes caused by utility power disruptions that can damage equipment or corrupt data. The step-down input isolation transformer is ideal for 4-wire (3Ph+N+PE) IT loads in government, manufacturing, healthcare and corporate settings with a 600V electrical feed and 208/120V equipment.
Performs with High Efficiency up to 97.5%
Not only is the S3MT-60K600V very efficient, with up to 97.5 percent efficiency, but it is also very quiet with a noise profile less than 65 dBA. A built-in circuit breaker on the output side helps prevent dangerous power overloads. Four ball-bearing cooling fans help prevent overheating. An overheat-sensing relay and switch combine with a red LED indicator to provide over-temperature warning and overheating protection.
Small Footprint for Quick Installation in a Compact Space
The compact footprint enables installation of the S3MT-60K600V with minimal space. The rugged stainless steel housing ships ready for immediate tower installation with a compatible 50–60kVA/kW Tripp Lite S3M-Series 208V 3-phase UPS system.
System Requirements
50–60kVA/kW Tripp Lite S3M-Series 208V 3-phase UPS system
Package Includes
- S3MT-60K600V 3-Phase 60kVA Input Isolation Transformer
- (4) Bottom skirts
- (24) Screws
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332253163 |
Efficiency | 96.5% @ full load |
Nominal Voltage / Frequency | 600V 3-PH / 60Hz |
VA / Watt Capacity | 60000 |
Transformer Type | Dry type, Input step-down isolation transformer |
INPUT
Nominal Input Voltage(s) Supported | 600V 3-PH Delta |
UPS Input Connection Type | Hardwire |
Input Phase | 3-Phase |
OUTPUT
Output Capacity (VA) | 60000 |
Output Capacity (kVA) | 60 |
Nominal Output Voltage(s) Supported | 120/208V 3-PH Wye |
Output Receptacles | Hardwire |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | 4 x BALL BEARING, 120MM (576 TOTAL CFM) |
Form Factors Supported | Tower |
Shipping Dimensions (hwd / in.) | 55.10 x 27.60 x 37.80 |
Unit Dimensions (hwd / in.) | 47.200 x 23.600 x 33.500 |
Unit Weight (lbs.) | 789 |
ENVIRONMENTAL
Heat Dissipation (BTU/Hr) @ Full Load | 7167 |
INPUT TRANSFORMER
Input Voltage | 600V 3-PH Delta | |
Input Voltage Range | (-45%, +25%) for 40% load (-20%, +25%) for 100% load | |
Input Amp(s) | 81 A | |
AC Input Configuration | Delta | |
AC Input Frequency | 50/60 | |
Frequency Range | 40/70Hz | |
Voltage Selection | NONE | |
Input Inrush Current | 710 A | |
VA Rating | 60K | |
Input Number of Phases | 3PH | |
AC Output Voltage (V) | 120/208V 3-PH Wye | |
AC Output Amps | 225 A | |
Output Number of Phases | 3PH + N | |
AC Output Configuration | WYE | |
Output Isolation | Yes | |
Output Breaker Rating | 250 A | |
Connection Type | COPPER BAR | |
LED Warning Light Functions | The over-temperature warning LED light will turn ON when the output/secondary of the Input transformer reaches 160°C ±5°C and will turn OFF wthen the corresponding transfomer cools down to 125°C ±5°C | |
Over Temperature Reset |
| |
Efficiency @ Half Load | 97.5% | |
Efficiency @ Full Load | 96.5% | |
Heat Dissipation (BTU/Hr) @ Full Load | 7167 | |
Audible Noise (dBA @ 1m) | 65dB max |
OUTPUT TRANSFORMER
Efficiency @ Half Load | 97.5% |
Efficiency @ Full Load | 96.5% |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |