Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: AVRX750UF
This Model has been retired and replaced by AVRX750U. More information for the AVRX750UF is available on the model support page
Overview
Features
- AVRX750UF ultra-compact 230V line interactive UPS offers complete AC power protection from blackouts, brownouts and transient surges
- 750VA / 450 watt UPS output capacity
- Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts to prevent data loss and system downtime for connected equipment
- Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com
- HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Automatic Voltage Regulation / AVR corrects extended brownouts and overvoltages from 159 to 282V, without using battery power
- 3 minutes runtime at 100% load (450 watts), 11.7 minutes runtime at 50% load (225 watts)
- 42 minutes runtime for a desktop computer system consuming 80 watts continuous
- 8 total FRENCH / BELGIAN outlets
- 4 UPS battery backup outlets, plus 4 additional surge-only outlets
- FRENCH / BELGIAN input connection with 1.8m line cord
- Network grade AC surge protection is available from all outlets
- Built-in data line surge suppression protects a single dialup or DSL line
- 99% line mode efficiency rating uses less energy and BTU emissions
- Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
- Hot swappable user battery replacement
- Space saving, ultra-compact housing with support for wall-mount, desktop or floor placement
Specifications
OVERVIEW
UPC Code | 037332157546 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 10A |
Nominal Input Voltage(s) Supported | 230V AC |
UPS Input Connection Type | CEE 7/7 Schuko; French/Belgian |
UPS Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity (VA) | 750 |
Output Capacity (Watts) | 450 |
Nominal Voltage Details | 230V nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | +8%, -21% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 4 UPS outlets, 4 surge-only outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (8) French/Belgian |
BATTERY
Runtime Full Load (min.) | 3 min. (450w) |
Runtime Half Load (min.) | 11.7 min. (225w) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 16 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 (QTY 1) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282VAC |
Overvoltage Correction | Input voltages between 245 and 282 are reduced by 12% |
Undervoltage Correction | Input voltages between 159 and 205 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination switch controls on/off power status and self-test operation |
Audible Alarm | Audible alarm indicates power-failure and overload status |
LED Indicators | 2 LEDs indicate power status and overload/check battery status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 575 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Desktop |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop |
Primary UPS Depth (mm) | 152 |
Primary UPS Height (mm) | 120 |
Primary UPS Width (mm) | 279 |
Shipping Dimensions (hwd / in.) | 7.30 x 14.20 x 9.53 |
Shipping Weight (lbs.) | 14.00 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 4.73 x 11 x 6 |
UPS Power Module Weight (kg) | 5.99 |
UPS Power Module Weight (lbs.) | 13.2 |
Unit Dimensions (hwd / in.) | 4.730 x 11.000 x 6.000 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 16 |
AC Mode Efficiency Rating (100% Load) | 99% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 408 |
COMMUNICATIONS
PowerAlert Software | Free download from https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4 milliseconds (line to battery mode) / 1 millisecond (battery to line mode) |
Low Voltage Transfer to Battery Power (Setpoint) | 159 |
High Voltage Transfer to Battery Power (Setpoint) | 282 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
UPS Applications | Home/Office Desktop |
STANDARDS & COMPLIANCE
Product Certifications | EN 60950-1; EN 62040-2; IEC 60950-1; IEC 62040-2 |
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images