Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com

Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 39-in. (99.06 cm)

Part Number:  P940-39I

  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Support data transfer rates of up to 6.0 Gbps
  • Cable is shielded to protect against EMI/RFI
Have a Question?
Contact Us

Features

  • Connect your high-speed Serial ATA device to a Serial ATA controller/motherboard with SATA connections
  • Metal latches ensure secure connections
  • Support data transfer rates of up to 6.0 Gbps
  • Narrow cables design: 1) simplifies cable routing and installation 2) improves air flow within CPU (no more big ribbons blocking air movement)
  • Meets Serial ATA 1.0 standards, including Errata 029
  • Cable is shielded to protect against EMI/RFI
  • Low profile mold on connector allows for side by side connection with SATA power adapter cable

System Requirements

  • Serial ATA device
  • Serial ATA controller

Package Includes

  • 39-in. Serial ATA (SATA) Latching Signal Cable 7Pin/7Pin, Straight/Straight
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118141
TechnologySATA/eSATA
PHYSICAL
ColorRed
Cable Jacket ColorRed
Cable Length (ft.)3.3
Cable Length (in.)39
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.07
CONNECTIONS
Side A - Connector 17 PIN SATA (MALE)
Side B - Connector 17 PIN SATA (MALE)
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.