DVI over Cat5/Cat6 Passive Extender Wallplate Kit, Transmitter and Receiver, 1920x1080 60Hz, Up to 100 ft. (30 m), TAA
Part Number: B140-1P1-WP-1
Perfect for digital signage, video conferencing and meeting rooms that need a remote display located up to 100 ft. from a DVI video source with support of 1080p for Full HD video quality
- Extends a 1920 x 1080 @ 60Hz DVI Single-Link signal up to 50-ft. (15.24 m), or a 1024 x 768 @ 60Hz signal up to 100ft.
- Wallplate local and remote units with RJ-45 connectors are ideal for permanent mounting and easy wiring of Cat5/6 cabling
- Plug and play, no external power, software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Do you need to locate digital display in a conference room, auditorium or classroom a long distance from a DVI source (e.g., DVD recorder) and still want to get an HD quality video experience? Then Tripp Lite's DVI over Cat5/6 Passive Extender Wallplate Kit is the solution for you! Using a simple-to-install kit, containing local transmitter and remote receiver units, it can flawlessly transmit a 1920 x 1080 @ 60Hz DVI Single-Link signal up to 50-ft. (15.24 m), or a 1024 x 768 @ 60Hz signal up to 100ft. with single, 24AWG Solid Wire Cat5e/6 patch cable (Tripp Lite's N202 Series). The wallplate mounting configuration is perfect for permanent installations. For quick and convenient wiring, the wallplate's RJ45 female jacks are rear-facing and fit standard Cat5/6 connections. It's compatible with all operating systems, and requires no external power, software or drivers. It's compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases, and is backed by a 1-year warranty.
Features
- Maximum Extension Distance: Extends a 1920 x 1080 @ 60Hz signal up to 50-ft. (15.24 m), or a 1024 x 768 @ 60Hz signal up to 100-ft. (30.5 m)
- Components: Local (transmitter) and remote (receiver) units are mounted in a wallplate configuration. (Cabling is sold separately)
- Wallplate Connectors: Front-facing DVI port/display connectors; rear-facing RJ45 Female jacks for quick and easy connection to standard Cat5/6 cabling. (110 punchdown connections are not required.)
- Recommended Cabling: Tripp Lite 24AWG, Solid Wire Cat5e/6 cabling for maximum distance and resolution (Tripp Lite's N202 Series)
- Compatibility: HDCP; all operating systems
- Power: Plug and play, with no external power, software or drivers required
- LED Indicator: When the DVI source power is energized, the green wallplate LED will illuminate
- Compliance: Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332163028 |
Product Type | Extender Kit |
Technology | DVI; Cat5/5e; Cat6 |
Host Connector | DVI-I DUAL LINK (FEMALE) |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p) @ 60Hz |
Max 720P Range (ft) | 100 |
Max 1080P Range (ft) | 50 |
Max 1280 x 720 (720p) Range (ft) | 50 |
Max 1920 x 1080 (1080p) Range (ft) | 50 |
Transmitter Video Input | DVI-I (Dual Link) Wired to DVI-D (Single Link) |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | DVI-I (Dual Link) Wired to DVI-D (Single Link) |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B140-110 |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 100 |
Maximum Signal Range Details | 75 ft @ 1024 x 768 XGA 50 ft @ 1920 x 1080 UXGA |
POWER
Power Over Cable (PoC) Support | No |
PHYSICAL
Color | White |
Number of Displays | 1 |
Form Factor/Mounting Options | Wallplate |
Receiver Unit Dimensions (hwd / in.) | 4.5 x 2.75 x 1 |
Receiver Unit Weight (lbs.) | 0.57 |
Shipping Dimensions (hwd / in.) | 2.20 x 8.40 x 6.50 |
Shipping Weight (lbs.) | 0.70 |
Transmitter Unit Dimensions (hwd / in.) | 4.5 x 2.75 x 1 |
Transmitter Unit Weight (lbs.) | 0.57 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 100 |
Max 480P Range (ft) | 100 |
Max 1440 x 900 Range (ft) | 100 |
Max 1080i Range (ft) | 50 |
Max 480i Range (ft) | 100 |
Max 640 x 480 Range (ft) | 100 |
Max 800 x 600 Range (ft) | 100 |
Max 1600 x 1200 Range (ft) | 100 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 2 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images