Part Number: BPE480VB
This Model has been retired and has not been replaced. More information for the BPE480VB is available on the model support page
Overview
Compatible UPS Systems: SU40K, SU60K, SU80K, SU20KX, SU40KX, SU60KX, SU80KX, SU60KTV and SU80KTV only.
Features
- BPE480VB is an "empty" version of the Tripp Lite BP480V26B external battery pack that requires 40 user-supplied 12V 26AH batteries
- Compatible with BB Battery model BP26-12 batteries with B1 type terminals (or equal)
- External battery case matches the appearance of compatible Tripp Lite UPS systems and includes all required wiring and installation accessories, except batteries
- Offers extended battery runtime for critical connected loads
- Includes internal disconnect for battery isolation
- Multiple BP480V26B / BPE480VB cabinets can be daisy-chained to the UPS for even longer extended run operation.
- Compatible UPS Systems: SU40K, SU60K, SU80K, SU20KX, SU40KX, SU60KX, SU80KX, SU60KTV and SU80KTV only
Specifications
OVERVIEW
UPC Code | 037332154347 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | Multiple battery packs can be daisy-chained to the UPS for extended runtime |
DC System Voltage (VDC) | 240 |
Battery Access | Empty-case configuration without pre-installed internal batteries requires a quantity of 40 user-supplied 12 volt, 26 amp-hour batteries with B1 terminals. Model number BP26-12 batteries with B1 bolt and nut compatible terminals made by BB Battery, or equal are recommended ( https://www.bb-battery.com/productpages/BP/BP26-12.pdf ). Battery housing opens for complete access for installation and maintenance of internal batteries. All battery wiring and installation hardware included, except for batteries. See owner's manual for additional battery dimension and installation information. |
UPS Connection | Hardwire (contractor supplies wiring to connect battery pack to the UPS - see Owner's Manual for gauge recommendations) |
Typical Battery Lifespan | 3-5 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 0U |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 55.00 x 28.50 x 42.50 |
Shipping Weight (lbs.) | 390.20 |
Unit Dimensions (hwd / in.) | 45.900 x 20.500 x 33.700 |
Unit Weight (lbs.) | 248 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images