Part Number: TLP66NET
This Model has been retired and has not been replaced. An Owner's Manual and other information for the TLP66NET is available on the model support page
Overview
Features
- 6 outlets with integrated child safety covers
- 6ft cord
- Built-in RJ45 jacks prevent surges from damaging your network equipment (6ft. network cable included)
- Surge suppression rating: 1080 joules
- EMI/RFI noise filtering
- Can accommodate up to 2 transformers without blocking remaining outlets
- Diagnostic LEDs indicate protection present & ground present
- Keyhole supports for wall mounting
- Lighted power switch
- $25,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332159700 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 72000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable illuminated combo switch / circuit breaker |
Transformer Accommodation | (4) Yes |
Outlet Orientation | Block style with two rows of 3 outlets |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2-position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1080 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
UL1449 Let Through Rating | 400v |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | Yes |
PHYSICAL
Color | Light Gray |
Material of Construction | Plastic |
Power Cord Color | Light Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 119mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 28.5; Distance between standard outlet and transformer outlet = 48.5mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 11.10 x 2.00 x 7.20 |
Shipping Weight (lbs.) | 1.90 |
Unit Dimensions (hwd / in.) | 1.500 x 4.230 x 8.290 |
Unit Weight (lbs.) | 1.32 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images