External 240V Tower Battery Pack for Select UPS Systems
Part Number: BP240V400C
- Extends runtime of compatible Tripp Lite UPS Systems using 240VDC configuration
- Includes built in 7A charger
- Internal DC disconnect
- 10 year design lifespan
- Hardwire installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Tripp Lite's BP240V400C External Battery Pack with built-in 7A charger offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Requires BP240EXTNDR15A to connect to UPS. Cabling for additional BP240V400C battery packs is contractor supplied.
COMPATIBLE UPS SYSTEMS: SU20K3/3, SU30K3/3 and other Tripp Lite UPS systems specifying the use of this battery pack
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
- Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
- Includes built-in 7A charger powered via hardwire 120VAC 30A input connection
- Internal DC disconnect
- 10 year design lifespan
Specifications
OVERVIEW
UPC Code | 037332185037 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | 240 |
UPS Connection | Requires BP240EXTNDR15A to connect to UPS |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Form Factors Supported | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Shipping Dimensions (hwd / in.) | 66.00 x 46.00 x 48.00 |
Shipping Weight (lbs.) | 2200.00 |
Unit Dimensions (hwd / in.) | 59.000 x 29.000 x 31.500 |
Unit Weight (lbs.) | 2090 |
Unit Weight Details | Floor loading of 297 lbs per sq. ft. / 1452 kg per sq. meter |
STANDARDS & COMPLIANCE
Product Compliance | UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images