Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
U024-006
USB Cables

USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m)

More Info
U030-006
USB Cables

USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m)

More Info
U038-006
USB Cables

USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m)

More Info
U038-006-GY-MAX
USB Cables

Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m)

More Info
U050-006-GY-MAX
USB Cables

Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m)

More Info
U322-010-BK
USB Cables

USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m)

More Info
M100-006-GY-MAX
Lightning Charging Cables

Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 6 ft. (1.83 m)

More Info
M102-003-WH
Lightning Charging Cables

USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m)

More Info

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.