Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB & Wireless Chargers

Wall Chargers

Charging Method
  • AC
  • USB
  • Wireless
  • Magnetic Charger
Device Compatibility
  • Amazon Kindle
  • Chromebook
  • Computer
  • DVR
  • Headphones
  • Laptop
  • Mobile Cart
  • Monitor/HDTV
  • Network Switch
  • Patch Panel
  • PDU
  • Phone
  • Printer
  • Projector
  • Radio
  • Router
  • Server
  • Tablet
  • UPS
  • Video Game System
  • Watch
  • Scanner
Total Watts
  • 0 - 10
  • 11 - 20
  • 21 - 30
  • 31 - 50
  • 51 - 100
  • 101 - 120
Charging Ports
Charging Port Type
  • 110 IDC
  • 1-15P
  • 13W3 (FEMALE)
  • 16-STRAND MTP (MALE)
  • 3.5mm
  • 30-Pin
  • 332P6W
  • 360P6W
  • 40-Pin
  • 460P9W
  • 4-Pin
  • 5-15/20R
  • 5-15P
  • 5-15R
  • 516P6W
  • 5-20P
  • 5-20R
  • 532P6W
  • 5521 DC POWER PLUG (MALE)
  • 560P6W
  • 560P9W
  • 5-Pin IDC
  • 6 PIN (FEMALE)
  • 6-15P
  • 6-Pin
  • 7-PIN ESATA (FEMALE)
  • 8-Pin Souriau UTG
  • 9-Pin
  • Bare Wire
  • BNC
  • Bulk Fiber
  • C13
  • C14
  • C15
  • C19
  • C20
  • C21
  • C5
  • C7
  • C8
  • Car Lighter
  • CAT5E BULK
  • CAT6 BULK
  • Centronics
  • CF
  • CF (Male)
  • China Plug
  • COMPONENT (3xRCA) (RGB)
  • COMPOSITE (RCA) (Y)
  • CS
  • CS8365
  • CUSTOM HD15 (MALE)
  • DATA CONNECTOR
  • DB15
  • DB25
  • DB9
  • DFP
  • Din
  • DIN5 (MALE)
  • DisplayPort
  • DMS-59
  • D-Sub
  • DVI
  • DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-I SINGLE-LINK)
  • EASY PULL A (FEMALE)
  • EASY PULL B (FEMALE)
  • ESATA
  • FC
  • F-TYPE (FEMALE) THREADED COAX
  • HD15 (MALE) (LOW PROFILE)
  • HD17 (FEMALE)
  • HD18
  • HD18 (FEMALE)
  • HD50
  • HD68
  • HDMI
  • HDMI (MALE) - RIGHT ANGLE
  • HSSDC
  • IEC309
  • Keystone
  • L5-15P
  • L5-15R
  • L5-20P
  • L5-20R
  • L5-30P
  • L5-30R
  • L6-20P
  • L6-30P
  • L6-30R
  • LC
  • LC (FEMALE)
  • LC (MALE)
  • LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • LC WITH PULL/PUSH TAB
  • Lightning
  • LP4
  • M.2 NGFF SATA (B+M-Key)
  • M.2 NGFF SATA (M-Key)
  • M12
  • M12 X CODE (MALE) - RIGHT ANGLE
  • Magnetic
  • Micro SD
  • Micro USB-B
  • Mini DIN
  • Mini DisplayPort
  • MINI HDMI (FEMALE)
  • MINI LC
  • Mini USB-B
  • MPC
  • MS (FEMALE)
  • MTP
  • MTP PASS THROUGH
  • MTRJ
  • MTRJ DUPLEX (FEMALE)
  • NEMA 6-15P
  • NEMA L14-30P
  • NEMA L15-30P
  • NEMA L20-30P
  • NEMA L21-30P
  • NEMA L6-20R
  • PCIE 1-LANE (X1)
  • QSFP+
  • QSFP28
  • QSFP-DD
  • RCA
  • REVERSIBLE MICRO-USB B (MALE)
  • RG6 COAX BULK
  • RJ11
  • RJ45
  • SAS
  • SATA
  • SC
  • Schuko
  • Screw Terminal
  • SCSI
  • SD
  • SFF-8436
  • SFF-8482
  • SFF-8639 (FEMALE)
  • SFP
  • SFP+
  • SFP28
  • SN
  • ST
  • S-VIDEO
  • Thunderbolt
  • TOSLINK
  • Type F Coax
  • Type M
  • Type N
  • UK Plug
  • USB-A
  • USB-B
  • USB-C
  • VGA
  • Wireless
loading gif

Need Help Finding USB Wall Chargers?

Tripp Lite's compact-sized USB Wall Chargers are ideal for charging smartphones, tablets, e-readers and laptops while traveling and plug into almost any AC wall outlet.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.