Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charging Stations & Carts

Rack-Mount

Device Compatibility
  • Amazon Kindle
  • Chromebook
  • Computer
  • DVR
  • Headphones
  • Laptop
  • Mobile Cart
  • Monitor/HDTV
  • Network Switch
  • Patch Panel
  • PDU
  • Phone
  • Printer
  • Projector
  • Radio
  • Router
  • Server
  • Tablet
  • UPS
  • Video Game System
  • Watch
  • Scanner
Device Slots
  • 3
  • 10
  • 16
  • 20
  • 21
  • 27
  • 32
  • 36
  • 42
  • 45
  • 48
Charging Method
  • AC
  • USB
  • Wireless
  • Magnetic Charger
Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 277/480V 3-PH Wye
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V 3-PH Delta
  • 480V AC
  • 5V DC
  • 600V 3-PH Delta
  • 90-260V AC
  • 9V DC
  • 24V DC
  • 36V DC
  • 48V DC
loading gif

Need Help Finding Rack-Mount Charging Stations?

Tripp Lite's versatile line of Rack-Mount Charging Stations for AC and USB devices install in 2U of rack space and are ideal for schools, offices and other environments where multiple devices are used and need daily recharging.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.