Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


2-9USTAND

2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems

More Info
Check Prices
OVERVIEW
Product Type
Stand
Accessory Type
Stand
Accessory Class
UPS Accessories
PHYSICAL
Color
Black
Material of Construction
Plastic
Unit Dimensions (hwd / in.)
4.750 x 2.750 x 10.500
Unit Weight (lbs.)
1.20
 
STANDARDS & COMPLIANCE
Product Compliance
REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
4POSTRAILKIT

4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems

More Info
Check Prices
OVERVIEW
 
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
Weight Capacity - Stationary (lbs.)
250
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
4POSTRAILKITWM

SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks

More Info
Check Prices
OVERVIEW
 
Accessory Type
Rack-Mount Shelf Kit; Mounting Accessories
Accessory Class
Rack Accessories
PHYSICAL
Color
Silver
 
Unit Dimensions (hwd / in.)
1.720 x 1.490 x 20.500
Unit Weight (lbs.)
2.6
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.