Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


98-121

12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections

More Info
Check Prices
OVERVIEW
Accessory Type
Battery
Accessory Class
Power Inverter Accessories
INPUT
Input Connection Type
1/4-20 postive and negative DC terminals
Voltage Compatibility (VDC)
12
OUTPUT
Output Amp Capacity
75 AH
BATTERY
DC System Voltage (VDC)
12
PHYSICAL
Unit Dimensions (hwd / in.)
8.190 x 6.610 x 10.200
Unit Weight (lbs.)
58.4
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
 
APSRM4

Remote Control Module for PowerVerter Inverters and Inverter/Chargers

More Info
Check Prices
OVERVIEW
Accessory Type
Remote Control Module
Accessory Class
Power Inverter Accessories
INPUT
 
 
OUTPUT
 
BATTERY
 
PHYSICAL
Unit Dimensions (hwd / in.)
1.250 x 4.000 x 2.250
Unit Weight (lbs.)
0.40
Material of Construction
Metal
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Battery Charge and Operational LEDs.
Switches
Remote Control Switch.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.