Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B018-000-1P5

SmartRack 1U Rack-Mount Device Rack Extension Bracket, 1.5 in.

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket; Rackmount Kit
Accessory Class
Rack Accessories
 
 
VIDEO
3D Video Supported
No
INPUT
Bus Powered
No
POWER
Power Over Cable (PoC) Support
No
PHYSICAL
Color
Black
Rackmountable
No
Unit Packaging Type
Box
 
 
 
 
 
 
COMMUNICATIONS
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
IP68 Rated
No
IP20 Rated
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
B110-DIN-01

DIN Rail-Mounting Bracket for Digital Signage, Version 1 - 41 mm mounting distance

More Info
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
Audio Video Accessories
Technology
A/V over IP
 
VIDEO
 
INPUT
 
POWER
 
PHYSICAL
Color
Black
Rackmountable
No
Unit Packaging Type
Box
Material of Construction
Aluminum
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
FEATURES & SPECIFICATIONS
 
IP68 Rated
No
IP20 Rated
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
B110-DIN-02

DIN Rail-Mounting Bracket for Digital Signage, Version 2 - 65 mm Mounting Distance

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
Audio Video Accessories
Technology
A/V over IP
Product Type
Mounting Bracket
VIDEO
 
INPUT
 
POWER
 
PHYSICAL
Color
Black
Rackmountable
No
Unit Packaging Type
Box
Material of Construction
Aluminum
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
FEATURES & SPECIFICATIONS
 
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N060-001

SmartRack 1U Hinged Wall-Mount Patch Panel Bracket

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
Rack Accessories
Technology
Cat5/5e; Cat6; Cat6a
 
VIDEO
 
INPUT
 
POWER
 
PHYSICAL
Color
Black
 
 
 
Rack Height
1U
Maximum Device Depth (in.)
5.5
Unit Dimensions (hwd / in.)
5.827 x 19.370 x 1.252
Unit Weight (lbs.)
1.25
 
COMMUNICATIONS
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.