Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B019-000

2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
KVM Switch Accessories
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
CONNECTIONS
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
 
 
 
 
ENVIRONMENTAL
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
B078-101-PS2

NetCommander PS2 Server Interface Unit (SIU)

More Info
Check Prices
OVERVIEW
Accessory Type
Server Interface Unit
Accessory Class
KVM Switch Accessories
Technology
Cat5/5e; PS/2; VGA/SVGA
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
EN 55022; EN 55024
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
Product Length (ft.)
1.2
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
(2) MINI DIN-6 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2
Computer Monitor Interface
VGA
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT)
PHYSICAL
Color
Gray
Material of Construction
ABS
Unit Weight (lbs.)
0.22
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Recommended Category Cable
N105 - SERIES CAT5E SHIELDED CABLES
TAA B078-101-USB-1

NetCommander USB Server Interface Unit (SIU) - Single

More Info
Check Prices
OVERVIEW
Accessory Type
Server Interface Unit
Accessory Class
KVM Switch Accessories
Technology
Cat5/5e; VGA/SVGA
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
EN 55022; EN 55024
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
Product Length (ft.)
1.3
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
USB A (MALE)
Side B - Connector 1
RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
VGA
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT)
PHYSICAL
Color
Gray
Material of Construction
ABS
Unit Weight (lbs.)
0.18
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
ENVIRONMENTAL
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Recommended Category Cable
N105 - SERIES CAT5E SHIELDED CABLES
B078-101-USB-8

NetCommander USB Server Interface Unit (SIU) - 8-Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Server Interface Unit
Accessory Class
KVM Switch Accessories
Technology
Cat5/5e; VGA/SVGA
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
EN 55022; EN 55024
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
Product Length (ft.)
1.3
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
USB A (MALE)
Side B - Connector 1
RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
VGA
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT)
PHYSICAL
Color
Gray
Material of Construction
ABS
Unit Weight (lbs.)
0.18
 
Unit Packaging Type
Box
ENVIRONMENTAL
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Recommended Category Cable
N105 - SERIES CAT5E SHIELDED CABLES

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.