Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B072-008-1

NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Console
No
Max CPU
128
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1600 X 1200 @75 Hz
Max. Distance (Between any 2 Units)
100 ft (30.5m)
Max Number of Ports (Entire Chain)
128
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (0.7A) / 230V (0.3A)
Power Input Receptacle
IEC-320-C14
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Consumption (Watts)
8.00
CONNECTIONS
Number of Ports
8
PC/Server Connections
VGA; USB; PS/2
Side A - Connector 1
(8) RJ45 (FEMALE)
Side A - Connector 2
(1) RJ11 (FEMALE)
Side B - Connector 1
(1) HD15 (FEMALE)
Side B - Connector 2
(2) MINI DIN-6 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2
Console Monitor Interface
VGA
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green(CPU ON, SELECTED)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 16.780 x 4.770
Unit Packaging Type
Box
Unit Weight (lbs.)
3.50
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0-80% non-condensing
BTUs
27.3 BTU/Hr
COMMUNICATIONS
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadeable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
On-Screen Display (OSD)
Yes
Port Selection
Pushbutton; Hotkey; OSD
Driver Required
No
Recommended Category Cable
Cat5e/6 Cables
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B072-008-1A

NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount with PS2 to USB Input Adapter

More Info
OVERVIEW
 
Max CPU
128
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1600 X 1200 @ 75 Hz
Max. Distance (Between any 2 Units)
100 ft (30.5m)
Max Number of Ports (Entire Chain)
128
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (0.7A) / 230V (0.3A)
Power Input Receptacle
IEC-320-C14
OUTPUT
 
POWER
Power Consumption (Watts)
8
CONNECTIONS
Number of Ports
8
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
HD15 (FEMALE)
Side A - Connector 2
(2) MINI DIN-6 (FEMALE)
Side B - Connector 1
(8) RJ45 (FEMALE)
 
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2
Console Monitor Interface
VGA
Side A - Connector 3
RJ11 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green(CPU ON, SELECTED)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 16.780 x 4.770
Unit Packaging Type
Box
Unit Weight (lbs.)
3.50
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
27.3 BTU/Hr
COMMUNICATIONS
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadeable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
On-Screen Display (OSD)
Yes
Port Selection
Pushbutton; Hotkey; OSD
Driver Required
No
Recommended Category Cable
Cat5e/6 Cables
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B072-016-1

NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount

More Info
OVERVIEW
Console
No
Max CPU
256
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1600 X 1200 @ 75 Hz
Max. Distance (Between any 2 Units)
100 ft (30.5m)
Max Number of Ports (Entire Chain)
256
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (0.7A) / 230V (0.3A)
Power Input Receptacle
IEC-320-C14
OUTPUT
 
POWER
Power Consumption (Watts)
8.00
CONNECTIONS
Number of Ports
16
PC/Server Connections
VGA; USB; PS/2
Side A - Connector 1
HD15 (FEMALE)
Side A - Connector 2
(2) MINI DIN-6 (FEMALE)
Side B - Connector 1
(16) RJ45 (FEMALE)
 
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2
Console Monitor Interface
VGA
Side A - Connector 3
RJ11 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green(CPU ON, SELECTED)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 16.780 x 4.770
Unit Packaging Type
Box
Unit Weight (lbs.)
3.60
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
27.3 BTU/Hr
COMMUNICATIONS
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadeable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
On-Screen Display (OSD)
Yes
Port Selection
Pushbutton; Hotkey; OSD
Driver Required
No
Recommended Category Cable
Cat5e/6 Cables
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B072-016-1A

NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount with PS2 to USB Input Adapter

More Info
OVERVIEW
 
Max CPU
256
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1600 X 1200 @ 75 Hz
Max. Distance (Between any 2 Units)
100 ft (30.5m)
Max Number of Ports (Entire Chain)
256
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (0.7A) / 230V (0.3A)
Power Input Receptacle
IEC-320-C14
OUTPUT
 
POWER
Power Consumption (Watts)
8
CONNECTIONS
Number of Ports
16
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
HD15 (FEMALE)
Side A - Connector 2
(2) MINI DIN-6 (FEMALE)
Side B - Connector 1
(16) RJ45 (FEMALE)
 
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2; USB
Console Monitor Interface
VGA
Side A - Connector 3
RJ11 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green(CPU ON, SELECTED)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 16.780 x 4.770
Unit Packaging Type
Box
Unit Weight (lbs.)
3.70
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
27.3 BTU/Hr
COMMUNICATIONS
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadeable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
On-Screen Display (OSD)
Yes
Port Selection
Pushbutton; Hotkey; OSD
Driver Required
No
Recommended Category Cable
Cat5e/6 Cables
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.