Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B110-SP-CAT-OD

Outdoor In-Line PoE Surge Protector - IP66 Rated, 1 Gbps, Cat5e/6/6a, IEC Compliant, TAA

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Accessory Type
Surge Protector
Technology
Cat5/5e; Cat6; Cat6a; Cat8
VIDEO
HDR Support
No
INPUT
Nominal Input Voltage(s) Supported
120V AC
Input Plug Type
RJ45
Input Cord Length (ft.)
0
Right-Angle Plug
No
OUTPUT
Output Receptacles
(2) Network
Right-Angle Outlets
No
POWER
Power Over Cable (PoC) Support
Yes
CONNECTIONS
Number of Ports
1
PoE Power Budget (Watts)
90
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Color
Light Gray
Material of Construction
ABS
Housing Color
Light Gray
Unit Dimensions (hwd / in.)
6.540 x 3.150 x 2.760
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 158°F (-40° to 70°C)
Storage Temperature Range
-40° to 194°F (-40° to 90°C)
Relative Humidity
0% to 95% RH, Non-Condensing
ESD Protection
15kV (Air) / 8kV (Contact)
Lightning Protection
10kA (8/20µs) / 20kV (8/20µs)
 
 
COMMUNICATIONS
Signal Range (ft.)
100
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3af; 802.3at; 802.3bt
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Ingress Protection (IP) Rating
IP66
Driver Required
No
Recommended Category Cable
Cat5e, Cat6, Cat6a, Cat8 Cables
DIN Mountable
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
NPOE-EXT-2X1G30

2-Port Gigabit Ethernet PoE+ Extender/Repeater - Cat5e/6/6a, 95W, IP67, IK10, 328 ft. (100 m)

More Info
Check Prices
OVERVIEW
Product Type
PoE Extender
 
Technology
Cat5/5e; Cat6; Cat6a; PoE
VIDEO
 
INPUT
 
 
 
 
OUTPUT
 
 
POWER
 
CONNECTIONS
 
 
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
(2) RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PoE Supported Ports
2
USER INTERFACE, ALERTS & CONTROLS
 
SURGE / NOISE SUPPRESSION
 
 
DATALINE SURGE SUPPRESSION
 
 
 
PHYSICAL
Color
Silver
 
 
Unit Dimensions (hwd / in.)
5.910 x 2.870 x 1.730
 
 
Primary Form Factor
Desktop; Wall-mount
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
 
 
 
Operating Humidity Range
10% to 90% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
 
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3ab; 802.3af; 802.3at; 802.3bt; 802.3u; 802.3x
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
Recommended Category Cable
Cat6, Cat6a Cables
 
Outdoor Use
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.