If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
LED Indicators
Green and Orange (Green Power LED and Orange Source LEDs (for the Source ports that have devices connected to them); Green LED will also illuminate to indicate the source that is being transmitted to each Output port 1-2.
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
1.170 x 9.250 x 3.940
Included Mounting Accessories
Yes
Included Mounting Accessory Description
Surface mount bracket and screws
AC Plug Type
AS/NZS 3112; BS1363; Bare Wire; CEE 7/16 Schuko; NEMA 1-15P
Power Source
AC Adapter
Power Over Cable (PoC) Support
Yes
Receiver Power Source
Power Over Cable
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Input x Output
4 x 1
Side A - Connector 2
RJ45 (FEMALE)
Side A - Connector 3
3.5MM (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
TOSLINK (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Switch Unit: (x1) Power/Data = Solid Green (Powered by external power supply), Flashing Green (Sending data to receiver), (x4) Output LED's = Orange (Shows which port is currently displaying to receiver); Receiver: (x1) Power = Green (Receiving power), (x1) RJ45 Port = Green (power), Orange (receiving data)0
PHYSICAL
Color
Black; White
Material of Construction
Metal
Rackmountable
Yes
Unit Packaging Type
Box
Included Mounting Accessories
Wall-plate switch includes screws; Receiver includes mounting brackets and screws
Number of Displays
1
Form Factor/Mounting Options
Box; Rackmount; Wall-mount; Wallplate
Receiver Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Receiver Unit Weight (kg)
0.453
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
11.45 x 11.6 x 5.12
Transmitter Unit Dimensions (hwd / in.)
4.51 x 4.57 x 2.02
Transmitter Unit Weight (kg)
0.453
Transmitter Unit Weight (lbs.)
1
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
Consumer Electronics Control (CEC) Supported
No
Signal Range (ft.)
230
Transmission Distance
230 ft., 400 ft. (with B127A-010-H signal booster)
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.