Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B119-4X1-MV

4x1 HDMI Multi-viewer with Remote Control - 1080p @ 60 Hz (HDMI 4xF/1xF)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Device Compatibility
Monitor/HDTV
Technology
HDMI
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
HDR Support
Yes
3D Video Supported
No
 
 
 
AUDIO
Audio Specification
PCM
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
12V / 2A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 200; 208; 220; 230; 240
 
 
 
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
10
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
(4) HDMI (FEMALE)
Input x Output
4 x 1
Daisy-chainable / Cascadable
No
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Power (Red), (x4) HDMI Input (Blue)
PHYSICAL
Color
Black
Material of Construction
Steel Alloy
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
5.850 x 4.070 x 0.840
Unit Packaging Type
Box
Unit Weight (lbs.)
0.75
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
20% to 90% RH, Non-Condensing
BTUs
34.12 BTU/Hr
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
Port Selection
Pushbutton; Remote Selector
HDCP Specification
1.2
Driver Required
No
 
 
 
 
 
 
CUSTOM
Batteries included with Remote Control
Yes
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA B119-2X2

2x2 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 2xF/2xF), TAA

More Info
Check Prices
OVERVIEW
 
 
Technology
HDMI; IR
 
VIDEO
 
HDR Support
Yes
 
Supported Resolutions
1920x1080 (1080p)
 
 
AUDIO
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.2
 
 
 
 
POWER
Power Source Type
AC Adapter
 
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) HDMI (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Input x Output
2 x 2
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
 
 
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.200 x 9.200 x 3.900
 
Unit Weight (lbs.)
1.45
Included Mounting Accessories
Yes
 
ENVIRONMENTAL
 
 
 
 
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
Port Control
Push Buttons
Signal Range (ft.)
60
IP Remote Access
Yes
RS-232 Serial Extension Support
Yes
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
CUSTOM
 
STANDARDS & COMPLIANCE
 
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B119-4X2-4K

4x2 HDMI Matrix Switch/Splitter with Remote Control and Multi-Resolution Support, 4K 60 Hz, HDR, 4:4:4, TAA

More Info
Check Prices
OVERVIEW
 
 
Technology
HDMI; IR
 
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60Hz (when all 4 HDMI ports are in use)
HDR Support
Yes
3D Video Supported
Yes
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Color Depth
8-bit
Chroma Sub Sampling
4:4:4
AUDIO
Audio Specification
DTS, Dolby, 7.1 channel
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
 
Voltage Compatibility (VAC)
100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Redundancy - Dual Power Inputs
No
Bus Powered
No
POWER
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Input x Output
4 x 2
 
Connector Plating
Nickel
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green and Orange (Green Power LED and Orange Source LEDs (for the Source ports that have devices connected to them); Green LED will also illuminate to indicate the source that is being transmitted to each Output port 1-2.
PHYSICAL
Color
Black
Material of Construction
Metal
 
Rackmountable
No
Unit Dimensions (hwd / in.)
1.170 x 9.250 x 3.940
 
 
Included Mounting Accessories
Yes
Included Mounting Accessory Description
Surface mount bracket and screws
ENVIRONMENTAL
 
 
 
 
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
Port Control
Push Buttons
 
IP Remote Access
No
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
FEATURES & SPECIFICATIONS
MST Support
No
Port Selection
Pushbutton
HDCP Specification
2.2
Driver Required
No
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
On-Screen Display (OSD)
No
DIN Mountable
No
CUSTOM
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; LPS; PSE; TUV; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B119-4X4-4K

4x4 HDMI Matrix Switch/Splitter with Remote Control and Multi-Resolution Support, 4K 60 Hz, HDR, 4:4:4, TAA

More Info
Check Prices
OVERVIEW
 
 
Technology
HDMI; IR
Host Connector
(4) HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60Hz (when all 4 HDMI ports are in use)
HDR Support
Yes
3D Video Supported
Yes
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Color Depth
8-bit
Chroma Sub Sampling
4:4:4
AUDIO
Audio Specification
DTS, Dolby, 7.1 channel
Audio Input
HDMI
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Voltage Compatibility (VAC)
100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Redundancy - Dual Power Inputs
No
Bus Powered
No
POWER
 
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
(4) HDMI (FEMALE)
Input x Output
4 x 4
 
Connector Plating
Nickel
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green and Orange (Green Power LED and Orange Source LEDs (for the Source ports that have devices connected to them); Green LED will also illuminate to indicate the source that is being transmitted to each Output port 1-4.
PHYSICAL
Color
Black
Material of Construction
Metal
 
Rackmountable
No
Unit Dimensions (hwd / in.)
9.250 x 3.940 x 1.170
 
 
Included Mounting Accessories
Yes
Included Mounting Accessory Description
Surface mount bracket and screws
ENVIRONMENTAL
 
 
 
 
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
Port Control
Push Buttons
 
IP Remote Access
No
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
FEATURES & SPECIFICATIONS
MST Support
No
Port Selection
Pushbutton
HDCP Specification
2.2
Driver Required
No
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
On-Screen Display (OSD)
No
DIN Mountable
No
CUSTOM
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; LPS; PSE; TUV; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.