Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B126-1D1-WHD1

Wireless HDMI Extender Kit, Transmitter/Receiver, IR Control, DisplayPort Adapter, 1080p, Up to 165 ft.

More Info
OVERVIEW
Product Type
Extender Kit
Technology
DisplayPort; HDMI; Wireless
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
1920x1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
50
Max 1920 x 1080 (1080p) Range (ft)
165
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
165
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
PCM
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50-60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5V/2A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Bus Powered
No
 
POWER
Power Source Type
USB; AC Adapter
AC Plug Type
NEMA 1-15P; CEE 7/16 Schuko; BS1363; AS/NZS 3112
Power Source
Transmitter (Optional) and Receiver (Included)
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
5.00
Power Consumption Detail
TX: 3W, RX: 5W
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (MALE)
Side A - Connector 2
3.5MM (FEMALE)
Side A - Connector 3
MICRO-USB B (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
3.5MM (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: Blue (Power), Red (Wireless Connection); RX: Green (Wireless Connection and Data Transmission)
PHYSICAL
Color
Black
Material of Construction
Steel, Plastic
Included Mounting Accessories
Wallmount
Number of Displays
1
Optional Mounting Accessory Notes
RX only
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
No
Receiver Unit Dimensions (hwd / in.)
3.82 x 3.07 x 0.74
Receiver Unit Weight (lbs.)
0.49
Transmitter Unit Dimensions (hwd / in.)
3.5 x 1.54 x 0.6
Transmitter Unit Weight (lbs.)
0.07
Unit Packaging Type
Box
Housing
Plastic; Metal
ENVIRONMENTAL
Operating Temperature Range
32 to 104 F (0 to 40 C)
Storage Temperature Range
-4 to 158 F (-20 to 70 C)
Relative Humidity
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
164
Network Compatibility
10 Gbps
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
120ms
USB Extension Support
No
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Transmission RF Frequency
5G Wireless
Built-In Equalizer
No
HDCP Specification
1.2
Driver Required
No
 
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; C-Tick; GS; RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B127-1A1-WHD1

Wireless HDMI Extender Kit, Transmitter/Receiver, Zero Latency, 4K, 7.1 Audio, HDCP 2.2, Up to 98 ft. (30 m)

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Wireless
VIDEO
 
 
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Max 1280 x 720 (720p) Range (ft)
98
Max 1920 x 1080 (1080p) Range (ft)
98
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
100
Max 3840 x 2160 (4K@30Hz) Range (ft)
98
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound LPCM, DTS-HD and Dolby-AC3 digital audio
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 2A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 1-15P North America
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
2.50
Power Consumption Detail
TX: 2.5W; RX: 2.5W
CONNECTIONS
 
Side A - Connector 1
HDMI (FEMALE); MICRO-USB B (FEMALE)
 
 
Side B - Connector 1
HDMI (FEMALE); MICRO-USB B (FEMALE)
 
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: (x1) Blue (Power), (x1) Orange (Connection)
PHYSICAL
Color
Black
Material of Construction
Aluminum
 
Number of Displays
1
 
Form Factor/Mounting Options
Box
 
Receiver Unit Dimensions (hwd / in.)
3.11 x 2.13 x 2.29
Receiver Unit Weight (lbs.)
0.26
Transmitter Unit Dimensions (hwd / in.)
3.11 x 2.13 x 2.29
Transmitter Unit Weight (lbs.)
0.26
Unit Packaging Type
Box
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
0% to 90% RH, Non-Codensing
COMMUNICATIONS
Signal Range (ft.)
98
 
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
Near-Zero
USB Extension Support
No
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Transmission RF Frequency
60 GHz Wireless
Built-In Equalizer
No
HDCP Specification
2.2
Driver Required
No
Wireless Transmission Distance
98ft (30m)
REMOTE ACCESS
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
UL; cUL
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B164-101-WIR

IR over Wireless Signal Extender Kit - Up to 656 ft. (199.94 m)

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
IR; Wireless
VIDEO
 
 
 
 
 
 
 
 
 
 
HDR Support
No
 
Maximum Signal Range (ft)
656
 
AUDIO
 
 
 
INPUT
 
 
 
 
Bus Powered
Yes
 
POWER
 
 
 
Power Over Cable (PoC) Support
No
 
 
Power Consumption Detail
TX: <300MV, RX: <300MV
CONNECTIONS
 
Side A - Connector 1
3.5MM (FEMALE)
 
 
Side B - Connector 1
3.5MM (FEMALE)
 
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: 1x BLUE LED (SIGNAL); RX: 1x BLUE LED (SIGNAL)
PHYSICAL
Color
Black
Material of Construction
Aluminum
 
 
 
 
Rackmountable
No
Receiver Unit Dimensions (hwd / in.)
2.95 x 4.92 x 3.3
Receiver Unit Weight (lbs.)
0.62
Transmitter Unit Dimensions (hwd / in.)
2.95 x 4.92 x 3.3
Transmitter Unit Weight (lbs.)
0.62
Unit Packaging Type
Box
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
656
 
 
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
 
 
USB Extension Support
No
Transmission Distance
200m
FEATURES & SPECIFICATIONS
 
 
 
 
Driver Required
No
 
REMOTE ACCESS
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.