--- Choose a new product to compare ---
TAA
B126-2X2
2 x 2 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 125 ft. (38 m), TAA
OVERVIEW
Product Type
Transceiver
Technology
HDMI; IR; Cat5/5e; Cat6
Host Connector
(2) HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft)
175
Max 1080P Range (ft)
125
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
2
Range Extension using other Tripp Lite product
175ft @ 1080i 125ft @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
AUDIO
Audio Input
HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50-60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V/2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) HDMI (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
Side B - Connector 1
(2) RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Source A, B (Orange), Output 1, 2 (Green); RJ45: Green (Connection), Orange (Activity)
PHYSICAL
Color
Black
Included Mounting Accessories
Wallmount
Number of Displays
2
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket
B110-DIN-02
Form Factor/Mounting Options
Box; Wall-mount
Unit Dimensions (hwd / in.)
1.200 x 5.000 x 3.900
Unit Packaging Type
Box
Unit Weight (lbs.)
0.43
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
32 to 104 °F (0 to 40 °C)
Storage Temperature Range
32 to 104 °F (0 to 40 °C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
175
Max 480P Range (ft)
175
Max 1440 x 900 Range (ft)
175
Max 1080i Range (ft)
175
Max 480i Range (ft)
175
Max 640 x 480 Range (ft)
175
Max 800 x 600 Range (ft)
175
Max 1600 x 1200 Range (ft)
175
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
--- Choose a new product to compare ---
B118-2X4-4K-A
4x2 HDMI Matrix Switch/Splitter with Audio Extractor - 4K 60 Hz, IR Control, HDCP 2.2, 4:4:4
OVERVIEW
Technology
HDMI; IR; Toslink/SPDIF
VIDEO
Max Supported Video Resolution
4096 x 2160 (4K @ 60Hz)
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
AUDIO
Audio Specification
7.1/5.1/2 LPCM Channel Surround Sound
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Bus Powered
Yes
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (ft.)
8.46
Product Length (m)
0.71
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Side B - Connector 2
STEREO RCA (2xRCA) (RW)
Input x Output
2 x 4
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power), (x8) Green (Connection)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.830 x 8.460 x 2.950
Unit Packaging Type
Box
Unit Weight (lbs.)
0.82
Material of Construction
Steel
Rackmountable
Yes
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
No
IR Remote Extension Support
Yes
Port Control
Push Buttons
FEATURES & SPECIFICATIONS
HDCP Specification
2.2
Driver Required
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Port Selection
Pushbutton; Remote Selector
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
--- Choose a new product to compare ---
B119-002-UHD
2-Port HDMI Switch with Remote Control - 4K @ 60 Hz, 4:4:4, HDR, 3D, HDCP 2.2, EDID
OVERVIEW
Technology
HDMI; IR
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
AUDIO
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Bus Powered
No
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (ft.)
0.26
Product Length (in.)
2.15
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
1.7
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Input x Output
2 x 1
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power), (x2) Green (Connection)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.800 x 3.100 x 2.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.24
Material of Construction
Steel
Rackmountable
No
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
BTUs
5.8 BTU/Hr
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
Port Control
Push Buttons
FEATURES & SPECIFICATIONS
HDCP Specification
2.2
Driver Required
No
Port Selection
Pushbutton; Remote Selector
STANDARDS & COMPLIANCE
External Power Supply Certifications
BS; C-Tick; CB; CE; DOE; FCC; GS; RoHS; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
--- Choose a new product to compare ---
TAA
B119-4X4
4x4 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 4xF/4xF), TAA
OVERVIEW
Technology
HDMI; IR
Device Compatibility
Monitor/HDTV
VIDEO
HDR Support
Yes
Supported Resolutions
1920x1080 (1080p)
AUDIO
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.2
AC Power Adapter Plug(s)
NEMA 1-15P North America
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
(4) HDMI (FEMALE)
Input x Output
4 x 4
USER INTERFACE, ALERTS & CONTROLS
PHYSICAL
Color
Black
Included Mounting Accessories
Yes
Unit Dimensions (hwd / in.)
1.200 x 9.200 x 3.900
Unit Weight (lbs.)
1.45
Rackmountable
No
ENVIRONMENTAL
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Port Control
Push Buttons
Signal Range (ft.)
60
IP Remote Access
Yes
FEATURES & SPECIFICATIONS
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA); CE (Europe); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty