Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B126-2X2

2 x 2 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 125 ft. (38 m), TAA

More Info
OVERVIEW
Product Type
Transceiver
Technology
HDMI; IR; Cat5/5e; Cat6
Host Connector
(2) HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft)
175
Max 1080P Range (ft)
125
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
2
Range Extension using other Tripp Lite product
175ft @ 1080i 125ft @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
AUDIO
Audio Input
HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50-60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V/2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
 
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) HDMI (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
Side B - Connector 1
(2) RJ45 (FEMALE)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Source A, B (Orange), Output 1, 2 (Green); RJ45: Green (Connection), Orange (Activity)
PHYSICAL
Color
Black
Included Mounting Accessories
Wallmount
Number of Displays
2
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Unit Dimensions (hwd / in.)
1.200 x 5.000 x 3.900
Unit Packaging Type
Box
Unit Weight (lbs.)
0.43
Housing
Metal
 
 
ENVIRONMENTAL
Operating Temperature Range
32 to 104 °F (0 to 40 °C)
Storage Temperature Range
32 to 104 °F (0 to 40 °C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
 
 
COMMUNICATIONS
Max 1024 x 768 Range (ft)
175
Max 480P Range (ft)
175
Max 1440 x 900 Range (ft)
175
Max 1080i Range (ft)
175
Max 480i Range (ft)
175
Max 640 x 480 Range (ft)
175
Max 800 x 600 Range (ft)
175
Max 1600 x 1200 Range (ft)
175
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B119-003-UHD

3-Port HDMI Switch with Remote Control - 4K @ 60 Hz (HDMI F/3xF), 3D, HDCP 2.2, EDID

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; IR
 
VIDEO
Max Supported Video Resolution
4K x 2K @ 60Hz
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
 
 
 
AUDIO
 
Audio Specification
Standard Audio, DSD, HBR, 7.1, DTS-HD, Dolby True-HD
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.2A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.0
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Product Length (in.)
6.29
Product Length (ft.)
0.52
POWER
Power Source Type
AC Adapter
 
 
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.2A; Output: 5V, 1A, 4 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
5
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(3) HDMI (FEMALE)
 
Side B - Connector 1
DB9 (MALE); HDMI (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
3 x 1
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1-Red (Power); 3-Blue (Signal Link)
PHYSICAL
Color
Black
 
 
 
 
Unit Dimensions (hwd / in.)
0.800 x 6.300 x 2.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.54
 
Material of Construction
Steel
Rackmountable
No
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
0% to 95% RH, Non-Condensing
BTUs
17.1 BTU/Hr
 
 
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
 
 
Port Control
Push Buttons
Signal Range (ft.)
16
Latency
20ms
 
FEATURES & SPECIFICATIONS
 
 
HDCP Specification
2.2
Driver Required
No
Port Selection
Pushbutton; Remote Selector
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; C-Tick; GS; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B119-003-UHD-MN

3-Port HDMI Mini Switch with Remote Control - 4K (HDMI F/3xF), 3D, HDCP 1.4, EDID

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; IR
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
 
 
 
AUDIO
 
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
INPUT
 
 
 
 
Bus Powered
Yes
 
 
 
 
POWER
Power Source Type
USB
 
 
 
 
 
Power Consumption (Watts)
1
 
 
CONNECTIONS
Number of Ports
3
Side A - Connector 1
(3) HDMI (FEMALE)
 
Side B - Connector 1
HDMI (FEMALE)
 
 
Input x Output
3 x 1
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (1, 2, 3)
PHYSICAL
Color
Black
 
 
 
 
Unit Dimensions (hwd / in.)
0.700 x 3.200 x 2.300
Unit Packaging Type
Box
Unit Weight (lbs.)
0.12
 
Material of Construction
ABS
Rackmountable
No
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
BTUs
3.4 BTU/Hr
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
Consumer Electronics Control (CEC) Supported
Yes
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
HDCP Specification
1.4
Driver Required
No
Port Selection
Pushbutton
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B119-004-UHD

4-Port HDMI Switch with Remote Control - 4K 60 Hz, UHD, 4:4:4, HDR, 3D

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; IR
 
VIDEO
Max Supported Video Resolution
4K @ 60Hz 4:4:4
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
 
 
 
AUDIO
 
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
5.0
AC Power Adapter Cord Length (m)
1.5
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
4.84
Product Length (ft.)
0.4
POWER
Power Source Type
AC Adapter
 
 
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
1.75
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
 
Side B - Connector 1
HDMI (FEMALE)
 
 
Input x Output
4 x 1
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power), Green (1, 2, 3, 4)
PHYSICAL
Color
Black
 
 
 
 
Unit Dimensions (hwd / in.)
0.800 x 4.800 x 2.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.33
 
Material of Construction
Steel
Rackmountable
No
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
BTUs
6 BTU/Hr
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
Consumer Electronics Control (CEC) Supported
Yes
 
Port Control
Push Buttons
 
 
 
FEATURES & SPECIFICATIONS
 
 
HDCP Specification
2.2
Driver Required
No
Port Selection
Pushbutton; Remote Selector
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; ETL; UL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.