Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B118-002-HDR

2-Port HDMI Splitter - 4K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Device Compatibility
Monitor/HDTV
Technology
HDMI
Host Connector
HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
Max. Distance (Between any 2 Units)
10 ft. (3.05m)
Max Number of Ports (Entire Chain)
32
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Specification
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60HZ / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
Product Length (in.)
4.53
Product Length (ft.)
0.377
 
 
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Connector Plating
Nickel
Input x Output
1 x 2
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 3 Levels for 32 Displays
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Green (Power), (x2) Orange (Signal)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Length (ft.)
0
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.060 x 4.530 x 2.460
Unit Packaging Type
Box
Unit Weight (lbs.)
0.49
 
 
 
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
COMMUNICATIONS
EDID Compatible
Yes
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
FEATURES & SPECIFICATIONS
MST Support
No
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B118-002-UHD-2

2-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Device Compatibility
Monitor/HDTV
Technology
HDMI
Host Connector
HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Specification
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60HZ / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
Product Length (in.)
3.61
Product Length (ft.)
0.300
 
 
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
Power Over Cable (PoC) Support
No
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Connector Plating
Nickel
Input x Output
1 x 2
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 3 Levels for 32 Displays
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Green (Power), (x2) Orange (Signal)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Length (ft.)
0
Rackmountable
Yes
Unit Dimensions (hwd / in.)
2.160 x 6.450 x 7.240
Unit Packaging Type
Box
Unit Weight (lbs.)
0.187
Included Mounting Accessories
Yes
 
 
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
MST Support
No
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA); Trade Agreements Act (TAA)
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B126-002

2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
 
Technology
HDMI; Cat5/5e; Cat6
Host Connector
HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
 
 
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
2
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Maximum Signal Range (ft)
150
Maximum Signal Range Details
200 ft @ 1080i
150 ft @ 1080p
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Specification
Stereo Audio
Audio Input
3.5mm
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
 
Bus Powered
No
 
 
 
 
Power Source
Transmitter end only (Included)
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
Power Over Cable (PoC) Support
No
AC Plug Type
NEMA 1-15P
Power Source
Transmitter end only (Included)
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
(2) RJ45 (FEMALE)
 
Input x Output
1 x 2
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
Side A - Connector 2
3.5MM (FEMALE)
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Steel
Cable Length (ft.)
0
Rackmountable
Yes
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.19
Included Mounting Accessories
Wallmount
Number of Displays
2
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Housing
Metal
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Signal Range (ft.)
200
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
 
 
 
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
MST Support
No
HDCP Specification
1.4
Driver Required
No
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
Recommended Category Cable
Cat5e/Cat6 Cables
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; TUV; PSE; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127A-002-BH

2-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
 
Technology
Cat6; HDMI; POC
Host Connector
HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60Hz
Max. Distance (Between any 2 Units)
230 ft. (70.1 m)
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
Max 1920 x 1080 (1080p) Range (ft)
230
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
2
Range Extension using other Tripp Lite product
230 or 400 ft.
 
Other Tripp Lite product used to extend range

B127A-010-H or B127A-110-BH

Maximum Signal Range (ft)
230
 
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
(2) RJ45 (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2
Resolutions Supported

3840 x 2160 (4K x 2K) @ 60 Hz

Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K) Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Maximum Distance with Booster
400
Receiver - Number of Video Outputs
2
Signal Range (ft)
230
Signal Range (m)
70
Extended Mode
Yes
Extended Mode Details

x2 RJ45 Ports (4K/60 Hz). When using a laptop/Macbook only the first display will be extended. The remaining display will be mirrored.

Mirror Mode
Yes
Mirror Mode Details

x2 RJ45 Ports (4K/60 Hz)

  • When using a laptop/Macbook only the first display will be extended. The remaining display will be mirrored.
  • When using a DVR/DVD/Blu-Ray player both displays will be mirrored.
 
 
 
 
 
 
AUDIO
Audio Specification
True uncompressed 7.1 Channel digital audio
Audio Input
HDMI
Audio Ports
(2) RJ45 (FEMALE)
Audio Ports Details

Outputs support passthrough audio formats including LPCM2.0/5.1/7.1

Audio Output
HDMI
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
 
 
 
 
Power Source
Transmitter end only (Included)
POWER
Power Source Type
AC Adapter
 
 
Power Over Cable (PoC) Support
Yes
 
Power Source
Transmitter end only (Included)
Receiver Power Source
Power Over Cable
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
(2) RJ45 (FEMALE)
 
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power (1x Green) = Splitter unit is receiving power from external power supply; RJ45 Ports (x2 Green) = Port is connected to a receiver and powering the receiver unit, (x2 Orange) = Port is transmitting video to connected receiver
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Length (ft.)
0
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
Included Mounting Accessories
(2) Brackets, (4) Screws
Number of Displays
2
 
Form Factor/Mounting Options
Box
 
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Transmitter Unit Weight (lbs.)
0.55
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Signal Range (ft.)
230
Consumer Electronics Control (CEC) Supported
No
 
Max 1024 x 768 Range (ft)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft.
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
Latency
Zero Latency
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
MST Support
No
HDCP Specification
1.4; 2.2
Driver Required
No
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
Recommended Category Cable
24AWG Cat6
All-in-One Kit
No
Integrated/Removable Cable
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
DIN Mountable
No
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.