Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B127U-002-PDPD2

2-Port DisplayPort over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
DisplayPort over Cat6 Splitter/Extender Kit
Technology
Cat6; DisplayPort; USB
Host Connector
DISPLAYPORT (MALE)
VIDEO
Video Input
DISPLAYPORT (MALE)
Video Output
DISPLAYPORT (MALE)
Number of Monitors Supported
2
Video Ports
(2) DISPLAYPORT (MALE)
Video Ports Details
HDCP 1.4; HDCP 2.2; DisplayPort 1.4
Resolutions Supported

Up to 4K (3840 x 2160) @ 60 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K) @ 60 Hz
Max. Distance (Between any 2 Units)
230 ft.
Max. Distance (Between any 2 Units) (Meters)
70
Max 1080P Range (ft)
230
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Transmitter Video Input
DisplayPort
Transmitter - Number of Video Outputs
2
Receiver/Transceiver Video Output
DisplayPort
Receiver - Number of Video Outputs
2
Signal Range (ft)
230
Signal Range (m)
70
Range Extension with Booster
No
Range Extension using other Tripp Lite product
N/A
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:4:4
Maximum Signal Range (ft)
230
EDID Support
Yes
Signal Transmission
Unidirectional
DisplayPort Alt Mode
No
DSC Support
No
 
 
AUDIO
Audio Input
Displayport
Audio Output
DisplayPort
Audio Specification
Passthrough audio formats including LPCM 2.0/5.1/7.1
INPUT
Bus Powered
Yes
Power Source
USB
POWER
Power Source Type
USB
Power Source
USB
Power Over Cable (PoC) Support
No
Receiver Power Source
USB
CONNECTIONS
Number of Ports
9
Ports
6
Ports Detail
  • Video is carried from the transmitter to the receiver via the RJ45 output ports on each unit
  • Extend the maximum distance of the installation by daisychaining B127U-110-PD units via the second RJ45 port on the receiver units
Daisy-Chain Port
RJ45 (Female)
Side A - Connector 1
DISPLAYPORT (MALE)
Side A - Connector 2
USB A (MALE)
Side A - Connector 3
(2) RJ45 (FEMALE)
Side A - Connector 4
MICRO-USB B (FEMALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 2
USB A (MALE)
Side B - Connector 3
MICRO-USB B (FEMALE)
Side B - Connector 4
(2) RJ45 (FEMALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 4 Units
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: x1 Green (Power); Receiver: x1 Green (Power), x1 Orange (Data)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
28
Cable Length (ft.)
1
Cable Length (in.)
12
Included Mounting Accessories
N/A
Total Number of Ports
9
Number of Displays
2
Form Factor/Mounting Options
Pigtail
Rackmountable
No
Receiver Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)
0.73 x 1.85 x 2.95
Receiver Unit Weight (kg)
0.25
Receiver Unit Weight (lbs.)
0.55
Transmitter Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Transmitter Unit Dimensions (hwd / in.)
0.73 x 1.85 x 2.95
Transmitter Unit Weight (kg)
0.25
Transmitter Unit Weight (lbs.)
0.55
Unit Dimensions (hwd / in.)
0.730 x 1.850 x 2.950
Unit Packaging Type
Box
Unit Weight (lbs.)
1.41
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH
COMMUNICATIONS
Max 1024 x 768 Range (ft)
230
Signal Range (ft.)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft. (70 m)
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 1920 x 1440 Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
Zero Latency
USB Extension Support
No
PORT EXPANSION
Daisy-chainable or Cascadable
Y
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
Yes
Built-In Equalizer
No
Displayport Specification
1.4
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
24AWG Cat6
DIN Mountable
No
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127U-002-PDPH2

2-Port DisplayPort to HDMI over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
DisplayPort to HDMI over Cat6 Splitter/Extender Kit
Technology
Cat6; DisplayPort; HDMI; USB
Host Connector
DISPLAYPORT (MALE)
VIDEO
Video Input
DISPLAYPORT (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
(2) HDMI (MALE)
Video Ports Details
HDCP 1.4; HDCP 2.2
Resolutions Supported

Up to 4K (3840 x 2160) @ 60 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
Max. Distance (Between any 2 Units)
230 ft.
Max. Distance (Between any 2 Units) (Meters)
70
Max 1080P Range (ft)
230
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Transmitter Video Input
DisplayPort
Transmitter - Number of Video Outputs
2
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
2
Signal Range (ft)
230
Signal Range (m)
70
Range Extension with Booster
No
Range Extension using other Tripp Lite product
N/A
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:4:0; 4:4:4
Maximum Signal Range (ft)
230
EDID Support
Yes
Signal Transmission
Unidirectional
DisplayPort Alt Mode
No
DSC Support
No
Other Tripp Lite product used to extend range

N/A

 
AUDIO
Audio Input
Displayport
Audio Output
HDMI
Audio Specification
Passthrough audio formats including LPCM 2.0/5.1/7.1
INPUT
Bus Powered
Yes
Power Source
USB
POWER
Power Source Type
USB
Power Source
USB
Power Over Cable (PoC) Support
No
Receiver Power Source
USB
CONNECTIONS
Number of Ports
9
Ports
6
Ports Detail
  • Video is carried from the transmitter to the receiver via the RJ45 output ports on each unit
  • Extend the maximum distance of the installation by daisychaining B127U-110-PH units via the second RJ45 port on the receiver units
Daisy-Chain Port
RJ45 (Female)
Side A - Connector 1
DISPLAYPORT (MALE)
Side A - Connector 2
USB A (MALE)
Side A - Connector 3
(2) RJ45 (FEMALE)
Side A - Connector 4
MICRO-USB B (FEMALE)
Side B - Connector 1
(2) HDMI (MALE)
Side B - Connector 2
(2) USB A (MALE)
Side B - Connector 3
(2) MICRO-USB B (FEMALE)
Side B - Connector 4
(4) RJ45 (FEMALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 4 Units
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: x1 Green (Power); Receiver: x1 Green (Power), x1 Orange (Data)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.2mm (TX); 7.3mm (RX)
Wire Gauge (AWG)
28
Cable Length (ft.)
1
Cable Length (in.)
12
Included Mounting Accessories
N/A
Total Number of Ports
9
Number of Displays
2
Form Factor/Mounting Options
Pigtail
Rackmountable
No
Receiver Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)
0.73 x 1.85 x 2.95
Receiver Unit Weight (kg)
0.25
Receiver Unit Weight (lbs.)
0.55
Transmitter Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Transmitter Unit Dimensions (hwd / in.)
0.73 x 1.85 x 2.95
Transmitter Unit Weight (kg)
0.25
Transmitter Unit Weight (lbs.)
0.55
Unit Dimensions (hwd / in.)
0.732 x 1.850 x 2.953
Unit Packaging Type
Box
Unit Weight (lbs.)
1.41
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH
COMMUNICATIONS
Max 1024 x 768 Range (ft)
230
Signal Range (ft.)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft. (70 m)
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 1920 x 1440 Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
Zero Latency
USB Extension Support
No
PORT EXPANSION
Daisy-chainable or Cascadable
Y
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
Yes
Built-In Equalizer
No
Displayport Specification
1.2
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
24AWG Cat6
DIN Mountable
No
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127U-110-PD

DisplayPort over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
DisplayPort over Cat6 Receiver with Repeater
Technology
Cat6; DisplayPort; USB
Host Connector
DISPLAYPORT (MALE)
VIDEO
Video Input
RJ45 (FEMALE)
Video Output
DISPLAYPORT (MALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (MALE)
Video Ports Details
HDCP 1.4; HDCP 2.2; DisplayPort 1.2
Resolutions Supported

Up to 4K (3840 x 2160) @ 60 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K) @ 60 Hz
Max. Distance (Between any 2 Units)
230 ft.
Max. Distance (Between any 2 Units) (Meters)
70
Max 1080P Range (ft)
230
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
 
 
Receiver/Transceiver Video Output
DisplayPort
Receiver - Number of Video Outputs
1
Signal Range (ft)
230
Signal Range (m)
70
 
Range Extension using other Tripp Lite product
N/A
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
Maximum Signal Range (ft)
230
EDID Support
Yes
Signal Transmission
Unidirectional
DisplayPort Alt Mode
No
 
 
 
AUDIO
 
Audio Output
DisplayPort
Audio Specification
Supports passthrough audio formats including LPCM 2.0/5.1/7.1
INPUT
Bus Powered
Yes
Power Source
USB
POWER
Power Source Type
USB
Power Source
USB
Power Over Cable (PoC) Support
No
Receiver Power Source
USB
CONNECTIONS
Number of Ports
3
Ports
2
Ports Detail
  • Video is carried from the transmitter to the receiver via the RJ45 port
  • Extend the maximum distance of the installation by daisychaining B127U-110-PD units via the second RJ45 port on the receiver unit.
Daisy-Chain Port
RJ45 (Female)
Side A - Connector 1
HDMI (MALE)
Side A - Connector 2
USB A (MALE)
 
 
Side B - Connector 1
(2) RJ45 (FEMALE)
Side B - Connector 2
MICRO-USB B (FEMALE)
 
 
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 4 Units
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
x1 Green (Power), x1 Orange (Data)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
28
Cable Length (ft.)
1
Cable Length (in.)
12
Included Mounting Accessories
N/A
Total Number of Ports
3
Number of Displays
1
Form Factor/Mounting Options
Pigtail
Rackmountable
No
Receiver Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)
0.73 x 1.85 x 2.95
Receiver Unit Weight (kg)
0.25
Receiver Unit Weight (lbs.)
0.55
 
 
 
 
Unit Dimensions (hwd / in.)
0.732 x 1.850 x 2.953
Unit Packaging Type
Box
Unit Weight (lbs.)
0.176
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH
COMMUNICATIONS
Max 1024 x 768 Range (ft)
230
Signal Range (ft.)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft. (70 m)
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 1920 x 1440 Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
Zero Latency
USB Extension Support
No
PORT EXPANSION
Daisy-chainable or Cascadable
Y
FEATURES & SPECIFICATIONS
All-in-One Kit
No
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
Yes
Built-In Equalizer
No
Displayport Specification
1.2
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
24AWG Solid Wire Cat6
DIN Mountable
No
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127U-110-PH

HDMI over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
HDMI Over Cat6 Pigtail Receiver with Repeater
Technology
Cat6; HDMI; USB
Host Connector
HDMI (MALE)
VIDEO
Video Input
RJ45 (FEMALE)
Video Output
HDMI (MALE)
Number of Monitors Supported
1
Video Ports
HDMI (MALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported

Up to 4K (3840 x 2160) @ 60 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
Max Supported Video Resolution
4K x 60 Hz
Max. Distance (Between any 2 Units)
230 ft.
Max. Distance (Between any 2 Units) (Meters)
70
Max 1080P Range (ft)
230
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
 
 
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Signal Range (ft)
230
Signal Range (m)
70
 
Range Extension using other Tripp Lite product
N/A
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
Maximum Signal Range (ft)
230
EDID Support
Yes
Signal Transmission
Unidirectional
DisplayPort Alt Mode
No
DSC Support
No
 
 
AUDIO
 
Audio Output
HDMI
Audio Specification
Supports passthrough audio formats including LPCM 2.0/5.1/7.1
INPUT
Bus Powered
Yes
Power Source
USB
POWER
Power Source Type
USB
Power Source
USB
Power Over Cable (PoC) Support
No
Receiver Power Source
USB
CONNECTIONS
Number of Ports
3
Ports
2
Ports Detail
  • Video is carried from the transmitter to the receiver via the RJ45 port
  • Extend the maximum distance of the installation by daisychaining B127U-110-PH units via the second RJ45 port on the receiver unit.
Daisy-Chain Port
RJ45 (Female)
Side A - Connector 1
HDMI (MALE)
Side A - Connector 2
USB A (MALE)
 
 
Side B - Connector 1
MICRO-USB B (FEMALE)
Side B - Connector 2
(2) RJ45 (FEMALE)
 
 
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 4 Units
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
x1 Green (Power), x1 Orange (Data)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
7.3mm
Wire Gauge (AWG)
28
Cable Length (ft.)
1
Cable Length (in.)
12
Included Mounting Accessories
N/A
Total Number of Ports
3
Number of Displays
1
Form Factor/Mounting Options
Pigtail
Rackmountable
No
Receiver Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)
0.73 x 1.85 x 2.95
Receiver Unit Weight (kg)
0.25
Receiver Unit Weight (lbs.)
0.55
 
 
 
 
Unit Dimensions (hwd / in.)
0.732 x 1.850 x 2.953
Unit Packaging Type
Box
Unit Weight (lbs.)
0.176
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH
COMMUNICATIONS
Max 1024 x 768 Range (ft)
230
Signal Range (ft.)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft. (70m)
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 1920 x 1440 Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
Zero Latency
USB Extension Support
No
PORT EXPANSION
Daisy-chainable or Cascadable
Up to 4 layers
FEATURES & SPECIFICATIONS
All-in-One Kit
No
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
Yes
Built-In Equalizer
No
 
HDCP Specification
2.2
Driver Required
No
Recommended Category Cable
24 AWG Cat6
DIN Mountable
No
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.