Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B126-1A1SR

HDMI over Cat5/6 Extender Kit, Transmitter/Receiver, 4K, Serial and IR Control, Up to 328 ft. (100 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; IR; Cat5/5e; Cat6
 
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Max 1280 x 720 (720p) Range (ft)
328
Max 1920 x 1080 (1080p) Range (ft)
328
Max 1920 x 1200 Range (ft)
328
Max 2560 x 1600 Range (ft)
328
Max 3840 x 2160 (4K@30Hz) Range (ft)
328
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling
N202-Series Cat6 Patch Cable
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
328
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.0A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
 
Power Source
Transmitter and Receiver (Included)
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
(3) 3.5MM (FEMALE)
Side A - Connector 3
RJ45 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(3) 3.5MM (FEMALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Steel
Included Mounting Accessories
Wallmount
Number of Displays
1
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Receiver Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)
1.1 x 4.5 x 2.5
Receiver Unit Weight (kg)
0.39
Receiver Unit Weight (lbs.)
0.85
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)
1.1 x 4.5 x 2.5
Transmitter Unit Weight (kg)
0.39
Transmitter Unit Weight (lbs.)
0.85
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Metal
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
328
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 
B126-1D10-TXH

10 x 1 Wireless HDMI Extender Transmitter - 1080p, 50 ft.

More Info
Check Prices
OVERVIEW
Product Type
Transmitter
Technology
HDMI; Wireless
 
 
VIDEO
Max Supported Video Resolution
1920 x 1080 @60Hz
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
 
Maximum Signal Range (ft)
150
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
 
 
Audio Specification
PCM
 
 
INPUT
 
 
 
 
 
Bus Powered
Yes
Voltage Compatibility (VDC)
5 VDC
 
 
 
 
POWER
Power Source Type
USB
 
 
Power Over Cable (PoC) Support
No
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
 
 
Side B - Connector 1
MICRO-USB B (FEMALE)
 
 
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
Connector Plating
Nickel
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Signal (Red), Power (Blue)
PHYSICAL
Color
Black
Material of Construction
Plastic
 
 
 
 
 
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.530 x 3.490 x 0.600
Unit Packaging Type
Box
 
Unit Weight (lbs.)
0.04
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
0% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
50
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
 
USB Extension Support
No
Latency
200ms
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
HDCP Specification
1.2
Driver Required
No
 
Wireless Transmission Distance
50ft
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Port Selection
Pushbutton
DIN Mountable
No
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 
TAA B127-008-D

8-Port DisplayPort to HDMI over Cat6 Splitter/Extender, Transmitter for Video/Audio, PoC, 4K 60 Hz, 125 ft. (38 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Transmitter
Technology
DisplayPort; HDMI; Cat5/5e; Cat6; POC
 
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
200
Max 1920 x 1080 (1080p) Range (ft)
200
Max 1920 x 1200 Range (ft)
150
Max 2560 x 1600 Range (ft)
150
Max 3840 x 2160 (4K@30Hz) Range (ft)
150
Transmitter Video Input
DisplayPort
Transmitter - Number of Video Outputs
8
 
 
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
Max 3840 x 2160 (4K@60Hz) Range (ft)
125
Transmitter - Local Display Output
HDMI
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
Displayport
 
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
 
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
24V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.38
Bus Powered
No
 
 
Power Source
Transmitter end only (Included)
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
Yes
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
DISPLAYPORT (FEMALE)
 
Side B - Connector 1
(8) RJ45 (FEMALE)
 
 
Daisy-chainable / Cascadable
No
 
 
Number of Ports
8
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Tx: x1 Green (Power); x10 Orange (Local, 1-8 Output, Input); Tx RJ45 Port: x8 Green (Connected), x8 Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
8
 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.169 x 9.252 x 3.970
Unit Packaging Type
Box
Housing
Metal
Unit Weight (lbs.)
1.43
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
Transmission Distance
3840 x 2160 (4K) @ 60 Hz, 4:4:4 = 125 ft (40 m); 3840 x 2160 (4K) @ 30Hz = 150 ft. (45 m); 1080p @ 60Hz = 200 ft (60 m)
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
2.2
Driver Required
No
Recommended Category Cable
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
 
DIN Mountable
No
Displayport Specification
1.2a
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; PSE; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Yes
TAA B127-008-H

8-Port HDMI over Cat6 Splitter/Extender, Transmitter for Video/Audio, 4K 60 Hz, PoC, 125 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Transmitter
Technology
HDMI; Cat5/5e; Cat6; POC
 
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
200
Max 1920 x 1080 (1080p) Range (ft)
200
Max 1920 x 1200 Range (ft)
150
Max 2560 x 1600 Range (ft)
150
Max 3840 x 2160 (4K@30Hz) Range (ft)
150
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
8
 
 
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
Max 3840 x 2160 (4K@60Hz) Range (ft)
125
Transmitter - Local Display Output
HDMI
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
 
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
 
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
24V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
 
Power Source
Transmitter end only (Included)
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
Yes
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
(2) HDMI (FEMALE)
 
 
Side B - Connector 1
(8) RJ45 (FEMALE)
 
 
Daisy-chainable / Cascadable
No
 
 
Number of Ports
8
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Tx: x1 Green (Power); x10 Orange (Local, 1-8 Output, Input); Tx RJ45 Port: x8 Green (Connected), x8 Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
8
 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.169 x 9.252 x 3.970
Unit Packaging Type
Box
Housing
Metal
Unit Weight (lbs.)
1.43
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% TO 85% RH, NON-CONDENSING
 
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
Transmission Distance
3840 x 2160 (4K) @ 60 Hz, 4:4:4 HDR = 125 ft (40 m); 3840 x 2160 (4K) @ 30Hz = 150 ft. (45 m); 1080p @ 60Hz = 200 ft (60 m)
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
 
DIN Mountable
No
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; PSE; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.