Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U042-030

USB 2.0 A to B Active Repeater Cable (M/M), 30 ft. (9.14 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Active
INPUT
Product Length (in.)
360
Product Length (cm.)
914.4
Product Length (ft.)
30
Product Length (m)
9.1
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB B (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
 
 
 
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
White
Cable Outer Diameter (OD)
0.6
Cable Length (ft.)
30
Cable Length (in.)
360
Unit Packaging Type
Polybag
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
28.4° to 125.6°F (-2° to 52°C)
Storage Temperature Range
-4° to 132.8°F (-20° to 56°C)
Relative Humidity
5% to 95% RH, Non-Condensing
 
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
POWER
 
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
TAA B202-150

1-Port USB over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150 ft. (45.72 m), TAA

More Info
Check Prices
OVERVIEW
 
 
INPUT
 
 
 
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
 
 
 
Number of Ports
1
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
PHYSICAL
 
 
 
 
 
 
Color
Black
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
20 to 90%
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VIDEO
HDR Support
No
POWER
Power Over Cable (PoC) Support
No
 
 
 
 
 
COMMUNICATIONS
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No
 
 
USER INTERFACE, ALERTS & CONTROLS
 
TAA B203-101

1-Port USB 2.0 over Cat5/Cat6 Extender Kit, Transmitter & Receiver, USB up to 328 ft. (100 m), TAA

More Info
OVERVIEW
Technology
USB 2.0 (High Speed)
 
INPUT
 
 
 
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB B (FEMALE)
Side B - Connector 1
USB A (FEMALE)
 
 
 
Number of Ports
1
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
PHYSICAL
 
 
 
 
 
 
Color
Black
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
 
Storage Temperature Range
-20 to 60 C (-4 to 140 F)
Relative Humidity
20 to 90%
Operating Temperature
0 to 40 C (32 to 104 F)
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VIDEO
 
POWER
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
TAA B203-101-IND

1-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft. (45.72 m), TAA

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
 
INPUT
Product Length (in.)
4.528
Product Length (cm.)
11.501
Product Length (ft.)
0.377
Product Length (m)
0.115
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB B (FEMALE)
Side B - Connector 1
USB A (FEMALE)
Connector Plating
Nickel
 
 
Number of Ports
4
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
PHYSICAL
Material of Construction
Metal
 
 
 
 
Unit Packaging Type
Box
Color
Black
Receiver Unit Dimensions (hwd / cm.)
11.501 x 6.240 x 2.700
Receiver Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
11.501 x 6.240 x 2.700
Transmitter Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Transmitter Unit Weight (lbs.)
1
Unit Weight (lbs.)
1
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
 
Operating Humidity Range
0 - 85% RH, NON-CONDENSING
Storage Humidity Range
0 - 85% RH, NON-CONDENSING
ESD Protection
15KV
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
No
Recommended Category Cable
Cat5e/Cat6
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
Product Certifications
NOM (Mexico)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VIDEO
HDR Support
No
POWER
Power Over Cable (PoC) Support
Yes
 
Output Volt/Amp (from external power supply)
5V/2A
USB Power Delivery (PD) Charging Support
No
 
 
COMMUNICATIONS
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No
Signal Range (ft.)
150
Transmission Distance
45m (150 ft)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.