If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
OVERVIEW
UPS Type
INPUT
Input Phase
Rated input current (Maximum Load)
Nominal Input Voltage(s) Supported
UPS Input Connection Type
Input Circuit Breakers
UPS Input Cord Length (ft.)
Recommended Electrical Service
Maximum Input Amps
Input Frequency
Input Plug Type
Input Cord Length (ft.)
OUTPUT
Output Capacity (VA)
Output Capacity (kVA)
Output Capacity (Watts)
Output Capacity (kW)
Power Factor
Nominal Voltage Details
Frequency Compatibility
Frequency Compatibility Details
Output Voltage Regulation (Battery Mode)
Output AC Waveform (AC Mode)
Output AC Waveform (Battery Mode)
Nominal Output Voltage(s) Supported
Output Receptacles
Individually Controllable Load Banks
Load Management Receptacles
BATTERY
Battery Type
Runtime Full Load (min.)
Runtime Half Load (min.)
Expandable Runtime
DC System Voltage (VDC)
Battery Recharge Rate (Included Batteries)
Battery Access
Battery Replacement Description
Battery Recharge Time
POWER
Input Voltage(s)
Battery Voltage (VDC)
USER INTERFACE, ALERTS & CONTROLS
Switches
Alarm Cancel Operation
Audible Alarm
LED Indicators
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
UPS AC Suppression Response Time
EMI / RFI AC Noise Suppression
AC Suppression Joule Rating
PHYSICAL
Primary Form Factor
Cooling Method
UPS Housing Material
Unit Dimensions (hwd / in.)
Unit Weight (lbs.)
Input Cord Color
ENVIRONMENTAL
Operating Temperature Range
Storage Temperature Range
Relative Humidity
AC Mode Efficiency Rating (100% Load)
Operating Elevation
Audible Noise
COMMUNICATIONS
Network Management Card Description
Communications Interface
Emergency Power Off (EPO)/Remote On-Off (ROO)
Network Monitoring Port Description
Network Monitoring Port
LINE / BATTERY TRANSFER
Transfer Time
Low Voltage Transfer to Battery Power (Setpoint)
High Voltage Transfer to Battery Power (Setpoint)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Frequency Compatibility Details
50 or 60Hz +/- 5Hz (Auto-sensing)
Output Voltage Regulation (Battery Mode)
+-10%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Individually Controllable Load Banks
No
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2 min. (210W)
Runtime Half Load (min.)
7 min. (105W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Battery Access
Base-mounted battery access panel
Battery Replacement Description
Replaceable internal battery (see manual)
Battery Recharge Time
8 hours
POWER
Input Voltage(s)
120VAC
Battery Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Switches
Includes 1 on/off/alarm mute/alarm enable momentary push button. Press for 1 second for ON, Press and hold 2 seconds for OFF. Press and hold 10 seconds to enable alarm/ disable alarm (Default)
Alarm Cancel Operation
Press and hold On/Off/Test button for 1 second
Audible Alarm
Yes
LED Indicators
GREEN - ON SOLID GREEN when the line input voltage is normal. FLASH GREEN when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested.
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
190
PHYSICAL
Primary Form Factor
Desktop; Surface Mount; Wall-mount
Cooling Method
Convection
UPS Housing Material
ABS
Unit Dimensions (hwd / in.)
2.283 x 10.040 x 7.090
Unit Weight (lbs.)
4.19
Input Cord Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 95%, Non-Condensing
AC Mode Efficiency Rating (100% Load)
97%
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
40 dBA at 1 meter
COMMUNICATIONS
Network Management Card Description
Network management not supported
Communications Interface
None
Emergency Power Off (EPO)/Remote On-Off (ROO)
No
LINE / BATTERY TRANSFER
Transfer Time
<6ms (Typical), <10ms (Max)
Low Voltage Transfer to Battery Power (Setpoint)
95V
High Voltage Transfer to Battery Power (Setpoint)
145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold Start operation supported
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
High efficiency economy mode operation; Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Extreme Temperature Applications; Industrial; Home/Office Desktop; Computer/Peripherals; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); CSA (Canada); ICES (Canada); UL 1778; NOM (Mexico)
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
Battery Replacement Description
Replaceable internal battery (see manual)
Battery Recharge Time
8 hours
POWER
Input Voltage(s)
120VAC
Battery Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Switches
POWER ON - Press and hold power button about 1 second,UPS will be turned on. POWER OFF - Press and hold power button about 2 seconds,UPS will be turned off
Alarm Cancel Operation
Audible Alarm Enable/Disable - In line mode,Press and hold power button about 10 seconds,Green LED flash indicates UPS will enter alarm Enable, Red LED flash indicates UPS will enter alarm Disable
Audible Alarm
In battery mode,Press and hold power button about 5 seconds,UPS will enter Temporary Mute,and then press and hold 5 seconds again to cancel this setting
LED Indicators
UPS- GREEN - ON SOLID when the line input voltage is normal and battery fully charged. FLASH GREEN in line mode when charging battery. FLASH GREEN every 10s when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested. Cloud interface - Network Link/Activity (GREEN): Flashes when there is network activity. Network speed (Yellow): 100 Mbps network speed (On Solid), 10 Mbps network speed (Flashing).
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
Instantaneous
AC Suppression Joule Rating
190
PHYSICAL
Primary Form Factor
Desktop; Surface Mount; Wall-mount
UPS Housing Material
Plastic
Unit Dimensions (hwd / in.)
2.283 x 10.040 x 7.090
Unit Weight (lbs.)
4.19
Input Cord Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
23° to 122°F (-5° to 50°C)
Battery Replacement Description
Replaceable internal battery (see manual)
Battery Recharge Time
8 hours
POWER
Input Voltage(s)
120VAC
Battery Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Switches
POWER ON - Press and hold power button about 1 second,UPS will be turned on. POWER OFF - Press and hold power button about 2 seconds,UPS will be turned off
Alarm Cancel Operation
Audible Alarm Enable/Disable - In line mode,Press and hold power button about 10 seconds,Flashing Green LED indicates UPS will enter alarm Enable, Flashing Red LED indicates UPS will enter alarm Disable
Audible Alarm
In battery mode,Press and hold power button about 5 seconds,UPS will enter Temporary Mute,and then press and hold 5 seconds again to cancel this setting
LED Indicators
UPS- GREEN - ON SOLID when the line input voltage is normal and battery fully charged. FLASH GREEN in line mode when charging battery. FLASH GREEN every 10s when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested. Cloud interface - Network Link/Activity (GREEN): Flashes when there is network activity. Network speed (Yellow): 100 Mbps network speed (On Solid), 10 Mbps network speed (Flashing).
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
Instantaneous
AC Suppression Joule Rating
190
PHYSICAL
Primary Form Factor
Desktop; Surface Mount; Wall-mount
UPS Housing Material
Plastic
Unit Dimensions (hwd / in.)
2.283 x 10.040 x 7.090
Unit Weight (lbs.)
4.41
Input Cord Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
23° to 122°F (-5° to 50°C)
Frequency Compatibility Details
50 or 60Hz +/- 5Hz (Auto-sensing)
Output Voltage Regulation (Battery Mode)
+-10%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(5) 5-15R
Individually Controllable Load Banks
No
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1.7 min. (450W)
Runtime Half Load (min.)
8 min. (225W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Battery Access
Base-mounted battery access panel
Battery Replacement Description
Replaceable internal battery (see manual)
Battery Recharge Time
8 hours
POWER
Input Voltage(s)
120VAC
Battery Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Switches
Includes 1 on/off/alarm mute/alarm enable momentary push button. Press for 1 second for ON, Press and hold 2 seconds for OFF. Press and hold 10 seconds to enable alarm/ disable alarm (Default)
Alarm Cancel Operation
Press and hold On/Off/Test button for 1 second
Audible Alarm
Yes
LED Indicators
GREEN - ON SOLID GREEN when the line input voltage is normal. FLASH GREEN when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested.
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
190
PHYSICAL
Primary Form Factor
Desktop; Surface Mount; Wall-mount
Cooling Method
Convection
UPS Housing Material
ABS
Unit Dimensions (hwd / in.)
3.150 x 11.024 x 7.087
Unit Weight (lbs.)
7.05
Input Cord Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 95%, Non-Condensing
AC Mode Efficiency Rating (100% Load)
97%
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
<40dB AT 1 METER FROM THE FRONT SIDE
COMMUNICATIONS
Network Management Card Description
Network management not supported
Communications Interface
None
Emergency Power Off (EPO)/Remote On-Off (ROO)
No
LINE / BATTERY TRANSFER
Transfer Time
<6ms (Typical), <10ms (Max)
Low Voltage Transfer to Battery Power (Setpoint)
95V
High Voltage Transfer to Battery Power (Setpoint)
145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold Start operation supported
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; High efficiency economy mode operation
APPLICATIONS
UPS Applications
Extreme Temperature Applications; Industrial; Retail/Point of Sale; Hospitality; Home/Office Desktop; Computer/Peripherals
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); ICES (Canada); NOM (Mexico); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.