Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


BC350R

350VA 210W 120V Standby UPS - 3 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

More Info
Check Prices
OVERVIEW
UPS Type
Standby
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
3A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
(1) 5A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
Maximum Input Amps
3.0
Input Frequency
50 / 60 HZ Auto-Sensing
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
OUTPUT
Output Capacity (VA)
350
Output Capacity (kVA)
0.35
Output Capacity (Watts)
210
Output Capacity (kW)
0.210
Power Factor
0.6
Nominal Voltage Details
120V
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
50 or 60Hz +/- 5Hz (Auto-sensing)
Output Voltage Regulation (Battery Mode)
+-10%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Individually Controllable Load Banks
No
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2 min. (210W)
Runtime Half Load (min.)
7 min. (105W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Battery Access
Base-mounted battery access panel
Battery Replacement Description
Replaceable internal battery (see manual)
Battery Recharge Time
8 hours
POWER
Input Voltage(s)
120VAC
Battery Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Switches
Includes 1 on/off/alarm mute/alarm enable momentary push button. Press for 1 second for ON, Press and hold 2 seconds for OFF. Press and hold 10 seconds to enable alarm/ disable alarm (Default)
Alarm Cancel Operation
Press and hold On/Off/Test button for 1 second
Audible Alarm
Yes
LED Indicators
GREEN - ON SOLID GREEN when the line input voltage is normal. FLASH GREEN when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested.
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
190
PHYSICAL
Primary Form Factor
Desktop; Surface Mount; Wall-mount
Cooling Method
Convection
UPS Housing Material
ABS
Unit Dimensions (hwd / in.)
2.283 x 10.040 x 7.090
Unit Weight (lbs.)
4.19
Input Cord Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 95%, Non-Condensing
AC Mode Efficiency Rating (100% Load)
97%
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
40 dBA at 1 meter
COMMUNICATIONS
Network Management Card Description
Network management not supported
Communications Interface
None
Emergency Power Off (EPO)/Remote On-Off (ROO)
No
 
 
LINE / BATTERY TRANSFER
Transfer Time
<6ms (Typical), <10ms (Max)
Low Voltage Transfer to Battery Power (Setpoint)
95V
High Voltage Transfer to Battery Power (Setpoint)
145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold Start operation supported
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
High efficiency economy mode operation; Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Extreme Temperature Applications; Industrial; Home/Office Desktop; Computer/Peripherals; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); CSA (Canada); ICES (Canada); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
New BC350RNC

350VA 210W 120V Standby Cloud-Connected UPS with Remote Monitoring - 3 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

More Info
Check Prices
OVERVIEW
UPS Type
Standby
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
3A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
(1) 5A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
Maximum Input Amps
3.0
Input Frequency
50 / 60 HZ Auto-Sensing
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
OUTPUT
Output Capacity (VA)
350
Output Capacity (kVA)
0.35
Output Capacity (Watts)
210
Output Capacity (kW)
0.210
Power Factor
0.6
Nominal Voltage Details
120V
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
50 or 60Hz +/- 5Hz (Auto-sensing)
Output Voltage Regulation (Battery Mode)
+-10%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Individually Controllable Load Banks
Yes
Load Management Receptacles
Group of 3x 5-15R
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2 min. (210W)
Runtime Half Load (min.)
7 min. (105W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
8 hours
Battery Access
Rear panel battery door
Battery Replacement Description
Replaceable internal battery (see manual)
Battery Recharge Time
8 hours
POWER
Input Voltage(s)
120VAC
Battery Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Switches
POWER ON - Press and hold power button about 1 second,UPS will be turned on. POWER OFF - Press and hold power button about 2 seconds,UPS will be turned off
Alarm Cancel Operation
Audible Alarm Enable/Disable - In line mode,Press and hold power button about 10 seconds,Green LED flash indicates UPS will enter alarm Enable, Red LED flash indicates UPS will enter alarm Disable
Audible Alarm
In battery mode,Press and hold power button about 5 seconds,UPS will enter Temporary Mute,and then press and hold 5 seconds again to cancel this setting
LED Indicators
UPS- GREEN - ON SOLID when the line input voltage is normal and battery fully charged. FLASH GREEN in line mode when charging battery. FLASH GREEN every 10s when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested. Cloud interface - Network Link/Activity (GREEN): Flashes when there is network activity. Network speed (Yellow): 100 Mbps network speed (On Solid), 10 Mbps network speed (Flashing).
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
Instantaneous
 
AC Suppression Joule Rating
190
PHYSICAL
Primary Form Factor
Desktop; Surface Mount; Wall-mount
 
UPS Housing Material
Plastic
Unit Dimensions (hwd / in.)
2.283 x 10.040 x 7.090
Unit Weight (lbs.)
4.19
Input Cord Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
23° to 122°F (-5° to 50°C)
Relative Humidity
0-95% RH @ 0-40C, Non-Condensing
AC Mode Efficiency Rating (100% Load)
97%
Operating Elevation
0-6562 ft.
Audible Noise
40 dBA at 1 meter front side
COMMUNICATIONS
Network Management Card Description
Cloud-enabled network interface powered by Brightlayer.
Communications Interface
Near Field Communication (NFC); RJ45 Network; USB-C
Emergency Power Off (EPO)/Remote On-Off (ROO)
No
Network Monitoring Port Description
Cloud-connected Remote Monitoring UPS
Network Monitoring Port
Network Configuration (options): with NFC; USB-C port: by enabling CLI commands.
LINE / BATTERY TRANSFER
Transfer Time
4 - 6 ms (max < 10 ms)
Low Voltage Transfer to Battery Power (Setpoint)
95VAC ±5%
High Voltage Transfer to Battery Power (Setpoint)
145VAC ±5%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Minimum Battery Voltage for Cold Start @11V
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
High efficiency economy mode operation; Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Extreme Temperature Applications; Industrial; Retail/Point of Sale; Home/Office Desktop; Computer/Peripherals
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); CSA (Canada); ICES (Canada); NOM (Mexico); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BC600R

600VA 300W 120V Standby UPS - 4 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

More Info
Check Prices
OVERVIEW
UPS Type
Standby
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
5A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
(1) 7A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
Maximum Input Amps
5.0
Input Frequency
50 / 60 HZ Auto-Sensing
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
OUTPUT
Output Capacity (VA)
600
Output Capacity (kVA)
0.6
Output Capacity (Watts)
300
Output Capacity (kW)
0.3
Power Factor
0.5
Nominal Voltage Details
120V
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
50 or 60Hz +/- 5Hz (Auto-sensing)
Output Voltage Regulation (Battery Mode)
+-10%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R
Individually Controllable Load Banks
No
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1.2 min. (300W)
Runtime Half Load (min.)
5 min. (150W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Battery Access
Base-mounted battery access panel
Battery Replacement Description
Replaceable internal battery (see manual)
Battery Recharge Time
8 hours
POWER
Input Voltage(s)
120VAC
Battery Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Switches
Includes 1 on/off/alarm mute/alarm enable momentary push button. Press for 1 second for ON, Press and hold 2 seconds for OFF. Press and hold 10 seconds to enable alarm/ disable alarm (Default)
Alarm Cancel Operation
Press and hold On/Off/Test button for 1 second
Audible Alarm
Yes
LED Indicators
GREEN - ON SOLID GREEN when the line input voltage is normal. FLASH GREEN when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested.
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
190
PHYSICAL
Primary Form Factor
Desktop; Surface Mount; Wall-mount
Cooling Method
Convection
UPS Housing Material
ABS
Unit Dimensions (hwd / in.)
2.283 x 10.040 x 7.090
Unit Weight (lbs.)
4.41
Input Cord Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 95% RH, Non-Condensing
AC Mode Efficiency Rating (100% Load)
97%
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
<40dB AT 1 METER FROM THE FRONT SIDE
COMMUNICATIONS
Network Management Card Description
Network management not supported
Communications Interface
None
Emergency Power Off (EPO)/Remote On-Off (ROO)
No
 
 
LINE / BATTERY TRANSFER
Transfer Time
4 - 6 milliseconds (typical) / 10 milliseconds (max)
Low Voltage Transfer to Battery Power (Setpoint)
95V
High Voltage Transfer to Battery Power (Setpoint)
145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold Start operation supported
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; High efficiency economy mode operation
APPLICATIONS
UPS Applications
Extreme Temperature Applications; Industrial; Retail/Point of Sale; Hospitality; Home/Office Desktop; Computer/Peripherals
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); ICES (Canada); NOM (Mexico); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
New BC600RNC

600VA 300W 120V Standby Cloud-Connected UPS with Remote Monitoring - 4 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

More Info
Check Prices
OVERVIEW
UPS Type
Standby
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
5A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
(1) 7A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
Maximum Input Amps
5.0
Input Frequency
50 / 60 HZ Auto-Sensing
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
OUTPUT
Output Capacity (VA)
600
Output Capacity (kVA)
0.6
Output Capacity (Watts)
300
Output Capacity (kW)
0.3
Power Factor
0.5
Nominal Voltage Details
120V
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
50 or 60Hz +/- 5Hz (Auto-sensing)
Output Voltage Regulation (Battery Mode)
+-10%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R
Individually Controllable Load Banks
Yes
Load Management Receptacles
Group of 4-5-15R
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1.2 min. (300W)
Runtime Half Load (min.)
5 min. (150W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
8 hours
Battery Access
Rear panel battery door
Battery Replacement Description
Replaceable internal battery (see manual)
Battery Recharge Time
8 hours
POWER
Input Voltage(s)
120VAC
Battery Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Switches
POWER ON - Press and hold power button about 1 second,UPS will be turned on. POWER OFF - Press and hold power button about 2 seconds,UPS will be turned off
Alarm Cancel Operation
Audible Alarm Enable/Disable - In line mode,Press and hold power button about 10 seconds,Flashing Green LED indicates UPS will enter alarm Enable, Flashing Red LED indicates UPS will enter alarm Disable
Audible Alarm
In battery mode,Press and hold power button about 5 seconds,UPS will enter Temporary Mute,and then press and hold 5 seconds again to cancel this setting
LED Indicators
UPS- GREEN - ON SOLID when the line input voltage is normal and battery fully charged. FLASH GREEN in line mode when charging battery. FLASH GREEN every 10s when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested. Cloud interface - Network Link/Activity (GREEN): Flashes when there is network activity. Network speed (Yellow): 100 Mbps network speed (On Solid), 10 Mbps network speed (Flashing).
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
Instantaneous
 
AC Suppression Joule Rating
190
PHYSICAL
Primary Form Factor
Desktop; Surface Mount; Wall-mount
 
UPS Housing Material
Plastic
Unit Dimensions (hwd / in.)
2.283 x 10.040 x 7.090
Unit Weight (lbs.)
4.41
Input Cord Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
23° to 122°F (-5° to 50°C)
Relative Humidity
0-95% RH @ 0-40C, Non-Condensing
AC Mode Efficiency Rating (100% Load)
97%
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
40 dBA at 1 meter front side
COMMUNICATIONS
Network Management Card Description
Cloud-connected Remote Monitoring UPS
Communications Interface
Near Field Communication (NFC); RJ45 Network; USB-C
Emergency Power Off (EPO)/Remote On-Off (ROO)
No
Network Monitoring Port Description
Ethernet port (RJ45) - Port connects to a local network.
Network Monitoring Port
Network Configuration (options): with NFC; USB-C port: by enabling CLI commands.
LINE / BATTERY TRANSFER
Transfer Time
4 - 6 ms (max < 10 ms)
Low Voltage Transfer to Battery Power (Setpoint)
95VAC ±5%
High Voltage Transfer to Battery Power (Setpoint)
145VAC ±5%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Minimum Battery Voltage for Cold Start @11V
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; High efficiency economy mode operation
APPLICATIONS
UPS Applications
Extreme Temperature Applications; Industrial; Retail/Point of Sale; Home/Office Desktop; Computer/Peripherals
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); ICES (Canada); NOM (Mexico); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.