Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA BHDBT-K-E3SI-ER

HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Serial and IR Control, 1080p, Up to 500 ft. (152 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Accessory Type
Extender
Technology
HDBaseT; HDMI; IR; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)
500
Max 1080P Range (ft)
500
Max 1280 x 720 (720p) Range (ft)
500
Max 1920 x 1080 (1080p) Range (ft)
500
Transmitter Video Input
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling
HDMI
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
500
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Transmitter or Receiver (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 1A; Output: 5V, 3A, 4.5 ft.
Power Consumption (Watts)
15.00
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
(3) RJ45 (FEMALE)
Side A - Connector 3
RJ45 (FEMALE)
Side A - Connector 4
DB9 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
(3) RJ45 (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
DB9 (MALE)
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 INPUT/OUTPUT (GREEN / POWER, ORANGE / LINK) RJ45 10/100 ETHERNET (GREEN / SIGNAL, FLASHING ORANGE / ACTIVITY) ACTIVITY (FLASHING ORANGE WHEN TX/RX POWERED AND CONNECTED) HDMI LINK (GREEN WHEN SIGNAL IS BEING SENT FROM SOURCE TO DISPLAY) POWER (GREEN)
PHYSICAL
Color
Black
Included Mounting Accessories
Wallmount
Number of Displays
1
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Receiver Unit Dimensions (hwd / in.)
3.97 x 5.04 x 1.17
Receiver Unit Weight (lbs.)
1.7
Transmitter Unit Dimensions (hwd / in.)
3.97 x 5.04 x 1.17
Transmitter Unit Weight (lbs.)
1.7
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
1.7
Housing
Metal
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% TO 90% RH, Non-Condensing
Operating Humidity Range
10% TO 90% RH, Non-Condensing
Storage Humidity Range
10% TO 90% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
500
Max 480P Range (ft)
500
Max 1440 x 900 Range (ft)
500
Max 1080i Range (ft)
500
Max 480i Range (ft)
500
Max 640 x 480 Range (ft)
500
Max 800 x 600 Range (ft)
500
Max 1600 x 1200 Range (ft)
500
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
Yes
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
UL; cUL; PSE; FCC
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA BHDBT-K-E3SI-LR

HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Serial and IR Control, 4K x 2K 30 Hz / 1080p 60 Hz, Up to 328 ft. (100 m), TAA

More Info
OVERVIEW
Product Type
Extender Kit
Accessory Type
Extender
Technology
HDBaseT; HDMI; IR; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution
3840x2160 (4K @ 30Hz)
Max 720P Range (ft)
328
Max 1080P Range (ft)
328
Max 1280 x 720 (720p) Range (ft)
328
Max 1920 x 1080 (1080p) Range (ft)
328
Transmitter Video Input
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling
HDMI
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
328
Max 1920 x 1200 Range (ft)
328
Max 2560 x 1600 Range (ft)
328
Max 3840 x 2160 (4K@30Hz) Range (ft)
328
Max Supported Color Depth
36-bit Deep Color
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
 
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50-60Hz / 1.0A
AC Power Adapter Output Specs (V / A)
5V/3A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Transmitter or Receiver (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 4.5ft. 100-240V, 50/60Hz, 1A; Output: 5V, 3A
Power Consumption (Watts)
15.00
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
(3) RJ45 (FEMALE)
Side A - Connector 3
RJ45 (FEMALE)
Side A - Connector 4
DB9 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
(3) RJ45 (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
DB9 (MALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 INPUT/OUTPUT (GREEN / POWER, ORANGE / LINK) RJ45 10/100 ETHERNET (GREEN / SIGNAL, FLASHING ORANGE / ACTIVITY) ACTIVITY (FLASHING ORANGE WHEN TX/RX POWERED AND CONNECTED) HDMI LINK (GREEN WHEN SIGNAL IS BEING SENT FROM SOURCE TO DISPLAY) POWER (GREEN)
PHYSICAL
Color
Black
Included Mounting Accessories
Wallmount
Number of Displays
1
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Receiver Unit Dimensions (hwd / in.)
3.97 x 5.04 x 1.17
Receiver Unit Weight (lbs.)
1.7
Transmitter Unit Dimensions (hwd / in.)
3.97 x 5.04 x 1.17
Transmitter Unit Weight (lbs.)
1.7
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
1.7
Housing
Metal
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32 to 122 F (0 to 50 C)
Storage Temperature Range
(-)40 TO 158 F (-40 TO 70 C)
Relative Humidity
10% TO 90% RH, Non-Condensing
Operating Humidity Range
10% TO 90% RH, Non-Condensing
Storage Humidity Range
10% TO 90% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
328
Max 480P Range (ft)
328
Max 1440 x 900 Range (ft)
328
Max 1080i Range (ft)
328
Max 480i Range (ft)
328
Max 640 x 480 Range (ft)
328
Max 800 x 600 Range (ft)
328
Max 1600 x 1200 Range (ft)
328
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Max 1920 x 1440 Range (ft)
328
Max 4K UHD Range (ft)
328
Max 2048 x 1536 Range (ft)
328
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
Yes
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
UL; cUL; PSE; FCC
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA BHDBT-K-E3SPI-L

HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Power, Serial & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Accessory Type
Extender
Technology
HDBaseT; HDMI; IR; Cat5/5e; Cat6; POC
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Max 720P Range (ft)
328
Max 1080P Range (ft)
328
Max 1280 x 720 (720p) Range (ft)
328
Max 1920 x 1080 (1080p) Range (ft)
328
Transmitter Video Input
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling
HDMI
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
328
Max 1920 x 1200 Range (ft)
328
Max 2560 x 1600 Range (ft)
328
Max 3840 x 2160 (4K@30Hz) Range (ft)
328
Max Supported Color Depth
36-bit Deep Color
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)
IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 2A
AC Power Adapter Output Specs (V / A)
48V / 1.04A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
POWER
Power Source Type
AC Adapter with detachable power cord
AC Plug Type
NEMA 5-15P
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
Yes
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 48V, 1A, 4.5ft.
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
(3) RJ45 (FEMALE)
Side A - Connector 3
RJ45 (FEMALE)
Side A - Connector 4
DB9 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
(3) RJ45 (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
DB9 (MALE)
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 INPUT/OUTPUT (GREEN / POWER, ORANGE / LINK) RJ45 10/100 ETHERNET (GREEN / SIGNAL, FLASHING ORANGE / ACTIVITY) ACTIVITY (FLASHING ORANGE WHEN TX/RX POWERED AND CONNECTED) HDMI LINK (GREEN WHEN SIGNAL IS BEING SENT FROM SOURCE TO DISPLAY) POWER (GREEN)
PHYSICAL
Color
Black
Included Mounting Accessories
Wallmount
Number of Displays
1
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Receiver Unit Dimensions (hwd / in.)
3.97 x 5.04 x 1.17
Receiver Unit Weight (lbs.)
1.7
Transmitter Unit Dimensions (hwd / in.)
3.97 x 5.04 x 1.17
Transmitter Unit Weight (lbs.)
1.7
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
1.7
Housing
Metal
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% TO 85% RH, Non-Condensing
Operating Humidity Range
0% TO 85% RH, Non-Condensing
Storage Humidity Range
0% TO 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
328
Max 480P Range (ft)
328
Max 1440 x 900 Range (ft)
328
Max 1080i Range (ft)
328
Max 480i Range (ft)
328
Max 640 x 480 Range (ft)
328
Max 800 x 600 Range (ft)
328
Max 1600 x 1200 Range (ft)
328
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Max 1920 x 1440 Range (ft)
328
Max 4K UHD Range (ft)
328
Max 2048 x 1536 Range (ft)
328
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
Yes
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
UL; cUL; PSE; FCC; CE; TUV; LPS; RoHS; WEEE
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA BHDBT-K-PI

HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit, Power & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Accessory Type
Extender Kit
Technology
HDBaseT; HDMI; IR; Cat5/5e; Cat6; POC
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Transmitter Video Input
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling
HDMI
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
130
Max 3840 x 2160 (4K@30Hz) Range (ft)
130
Max Supported Color Depth
36-bit Deep Color
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)
IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 2A
AC Power Adapter Output Specs (V / A)
48V / 1.04A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
POWER
Power Source Type
AC Adapter with detachable power cord
AC Plug Type
NEMA 5-15P
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
Yes
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 48V, 1A, 4.5ft.
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
RJ45 (FEMALE)
 
 
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
 
 
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 INPUT/OUTPUT (GREEN / POWER, ORANGE / LINK) ACTIVITY (FLASHING ORANGE WHEN TX/RX POWERED AND CONNECTED) HDMI LINK (GREEN WHEN SIGNAL IS BEING SENT FROM SOURCE TO DISPLAY) POWER (GREEN)
PHYSICAL
Color
Black
Included Mounting Accessories
Wallmount
Number of Displays
1
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Receiver Unit Dimensions (hwd / in.)
3.97 x 5.04 x 1.17
Receiver Unit Weight (lbs.)
1.7
Transmitter Unit Dimensions (hwd / in.)
3.97 x 5.04 x 1.17
Transmitter Unit Weight (lbs.)
1.7
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
1.7
Housing
Metal
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% TO 85% RH, Non-Condensing
Operating Humidity Range
0% TO 85% RH, Non-Condensing
Storage Humidity Range
0% TO 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
230
Max 480P Range (ft)
230
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Max 1920 x 1440 Range (ft)
130
Max 4K UHD Range (ft)
130
Max 2048 x 1536 Range (ft)
130
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
UL; cUL; PSE; FCC; CE; TUV; LPS; RoHS; WEEE
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.