Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


98-121

12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections

More Info
Check Prices
OVERVIEW
Accessory Type
Battery
Accessory Class
Power Inverter Accessories
INPUT
Input Connection Type
1/4-20 postive and negative DC terminals
Voltage Compatibility (VDC)
12
 
 
 
OUTPUT
Output Amp Capacity
75 AH
BATTERY
DC System Voltage (VDC)
12
PHYSICAL
Unit Dimensions (hwd / in.)
8.190 x 6.610 x 10.200
Unit Weight (lbs.)
58.4
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
APSSWTEMP

Remote Battery Temperature Sensor for Pure Sine Wave Inverter/Chargers

More Info
Check Prices
OVERVIEW
Accessory Type
Temperature Sensor
Accessory Class
Power Inverter Accessories
INPUT
 
 
 
 
 
OUTPUT
 
BATTERY
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.530 x 0.880 x 1.360
 
Cable Length (in.)
118
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
BP-260

External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)

More Info
Check Prices
OVERVIEW
Accessory Type
Battery Housing
Accessory Class
Power Inverter Accessories
INPUT
 
 
 
 
 
OUTPUT
 
BATTERY
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
Material of Construction
Steel
Included Accessories
Includes complete battery cabling (two 2 ft, two 8 in, one 6 inch fusible link), nuts and bolts for battery connection, set of red battery terminal isolators
External Battery Pack Form Factor
Tower
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
USER INTERFACE, ALERTS & CONTROLS
 
BP12V36

12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit

More Info
Check Prices
OVERVIEW
Accessory Type
Battery
Accessory Class
Power Inverter Accessories
INPUT
 
Voltage Compatibility (VDC)
12
 
 
 
OUTPUT
 
BATTERY
 
PHYSICAL
Unit Dimensions (hwd / in.)
6.500 x 8.750 x 10.000
Unit Weight (lbs.)
32
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
6-month limited warranty
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.