Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DMWP811VESAMW

Magnetic Dry-Erase Whiteboard with Stand - VESA Mount, 3 Markers (Red/Blue/Black), White Frame

More Info
Check Prices
OVERVIEW
Accessory Type
Mountable Whiteboard
Accessory Class
Display Mount Accessories
 
 
PHYSICAL
Color
Gray; White
VESA Pattern (mm)
100x100
Unit Dimensions (hwd / in.)
11.200 x 12.700 x 1.500
Unit Weight (lbs.)
1.9
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
POWER
 
 
 
 
INPUT
 
DMA1327SD

Universal Dual-Monitor Mount Adapter

More Info
Check Prices
OVERVIEW
Accessory Type
Dual Bar Mount
Accessory Class
Display Mount Accessories
Device Compatibility
Monitor/HDTV
 
PHYSICAL
Color
Black
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Unit Dimensions (hwd / in.)
31.700 x 4.700 x 5.300
Unit Weight (lbs.)
5.4
Material of Construction
Steel
Motion
Full
Mounting Location
Desktop; Desk Clamp
Degrees of Motion
-15/+15 Tilt; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
22
Number of Displays
2
 
 
FEATURES & SPECIFICATIONS
Cord Management
Yes
Tools Necessary
Yes
Antimicrobial
No
IP68 Rated
No
IP20 Rated
No
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe); REACH
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
Product Warranty Period (U.S. & Canada)
5-year limited warranty
POWER
 
 
 
 
INPUT
 
DMBB110V

Rechargeable Battery System for DMCS3270XP and DMCS60100XX Rolling TV Stands, 110V

More Info
Check Prices
OVERVIEW
Accessory Type
Battery; Power Module
Accessory Class
Display Mount Accessories
Device Compatibility
Mobile Cart
Product Type
Rechargeable lithium-ion battery system
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
32.600 x 18.700 x 16.900
Unit Weight (lbs.)
57
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E
Protection Rating
IP20
Product Certifications
ANSI/AAMI ES60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778; UL 60950-1; UL 60601-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
POWER
Input Voltage(s)
120V
Power Cord Length (ft.)
6
Battery

Battery Model Number: Ultralife URB12350
Mobile Power Source: Lithium Iron Phosphate (LFP) Battery
Battery Capacity: 32 Ah
Battery Voltage (VDC): 12.8
Battery Runtime: 90 mins (typical, based on 240W load)

Battery Runtime Details:
  • 180W – 120min
  • 200W – 100 min
  • 240W – 90 min
  • 300W – 75 min
  • 420W – 55 min
Battery Recharge Time: 2.8 hrs
Battery Cycle Life: 1,500 cycles
Inverter/Charger
Inverter Model Number: HC350SNR
Output Voltage: 120V
Pure Sine Wave Output: Yes
Output Capacity: 300W
Battery Recharge: Internal ATS powers connected equipment and recharges battery simultaneously
INPUT
 
DMCCASTER

Locking Caster Kit for Rolling TV/Monitor Carts - Heavy Duty, Swivel, 4 in. Diameter, 4 Casters

More Info
Check Prices
OVERVIEW
Accessory Type
Rolling Caster Kit
Accessory Class
Display Mount Accessories
 
 
PHYSICAL
Color
Silver
 
Unit Dimensions (hwd / in.)
5.310 x 1.260 x 3.940
Unit Weight (lbs.)
10
Material of Construction
Steel
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
POWER
 
 
 
 
INPUT
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.