If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
Daisy-chainable / Cascadable Details
Cascade up to 40 PDUs
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
LED Indicators
Green = outlet is on Red = PDU has power but outlet is off
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
Vertical
Housing Color
Black
Included Mounting Accessories
Mounting buttons
Included Mounting Accessory Description
Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU.
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
68.100 x 2.000 x 2.080
Unit Weight (lbs.)
12.4
Rack Units
39
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Network Monitoring Port
Serial/Ethernet ports for environmental monitoring and daisy-chain connections
Daisy-chainable / Cascadable Details
Cascade up to 40 PDUs
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
LED Indicators
Green = outlet is on Red = PDU has power but outlet is off
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
Vertical
Housing Color
Black
Included Mounting Accessories
Mounting buttons
Included Mounting Accessory Description
Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU.
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
68.100 x 2.000 x 2.080
Unit Weight (lbs.)
12.8
Rack Units
39
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Network Monitoring Port
Serial/Ethernet ports for environmental monitoring and daisy-chain connections
Daisy-chainable / Cascadable Details
Cascade up to 40 PDUs
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
LED Indicators
Green = outlet is on Red = PDU has power but outlet is off
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
Vertical
Housing Color
Black
Included Mounting Accessories
Mounting buttons
Included Mounting Accessory Description
Factory-installed shoulder-style aluminum mounting buttons. 24.50” center-to-center Alternative flush-style mounting buttons also included with PDU.
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
39.400 x 2.000 x 2.080
Unit Weight (lbs.)
6.2
Rack Units
23
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Network Monitoring Port
Serial/Ethernet ports for environmental monitoring and daisy-chain connections
Daisy-chainable / Cascadable Details
Cascade up to 40 PDUs
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
LED Indicators
Green = outlet is on Red = PDU has power but outlet is off
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
Vertical
Housing Color
Black
Included Mounting Accessories
Mounting buttons
Included Mounting Accessory Description
Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU.
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
68.100 x 2.000 x 2.080
Unit Weight (lbs.)
12.2
Rack Units
39
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Network Monitoring Port
Serial/Ethernet ports for environmental monitoring and daisy-chain connections
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.