Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


New EVMA1530A

3-Phase Managed Rack PDU G4, 208V, 24 Outlets, 24A, 8.6kW, L15-30 Input, 10 ft. Cord, 0U Vertical

More Info
OVERVIEW
PDU Type
Managed
INPUT
Input Phase
3-Phase
PDU Input Voltage
208V
Nominal Input Voltage(s) Supported
208V AC
Maximum Input Amps
30.0
PDU Plug Type
NEMA L15-30P
Voltage Compatibility (VAC)
208; 3-Phase
Input Cord Details
NEMA L15-30P
Input Cord Length (ft.)
10
 
 
 
 
OUTPUT
Output Capacity (kVA)
8.6
Output Capacity (Watts)
8600
Output Capacity (kW)
8.6
Output Capacity Details
8.6kW (208V) total capacity; 30A max per output phase
Frequency Compatibility
50 / 60 Hz
Output Circuit Breakers
(12) C13; (12) C39 combo outlets
Nominal Output Voltage(s) Supported
208V
Output Receptacles
(12) C13; (12) C39
 
CONNECTIONS
Ethernet Interface
Yes
Serial Interface
Yes
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Cascade up to 40 PDUs
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
LED Indicators
Green = outlet is on Red = PDU has power but outlet is off
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
Vertical
Housing Color
Black
Included Mounting Accessories
Mounting buttons
Included Mounting Accessory Description
Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU.
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
68.100 x 2.000 x 2.080
Unit Weight (lbs.)
12.4
Rack Units
39
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Network Monitoring Port
Serial/Ethernet ports for environmental monitoring and daisy-chain connections
SNMP Compatibility
Yes
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Speed Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Management Card Description
Eaton Gigabit Network Module G4
FEATURES & SPECIFICATIONS
High Availability PDU Features
Advanced cybersecurity
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); UL 62368-1; cTUVus
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
Product Warranty Period (U.S. & Canada)
3-year limited warranty
New EVMAL620A

Single-Phase Managed Rack PDU G4, 100-240V, 24 Outlets, 16A, 3.8kW, C20/L6-20 Input, 10 ft. Cord, 0U Vertical

More Info
OVERVIEW
PDU Type
Managed
INPUT
Input Phase
Single-Phase
PDU Input Voltage
100-240V
Nominal Input Voltage(s) Supported
100V AC; 240V AC
Maximum Input Amps
16.0
PDU Plug Type
IEC-320 C20; NEMA L6-20P
 
Input Cord Details
NEMA L6-20
Input Cord Length (ft.)
10
 
 
 
 
OUTPUT
Output Capacity (kVA)
3.8
Output Capacity (Watts)
3800
Output Capacity (kW)
3.8
Output Capacity Details
3.8kW (120-208V) total capacity; 16A max per output phase
Frequency Compatibility
50 / 60 Hz
 
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(12) C13; (12) C39
Output Receptacle Details
(12) C13; (12) C39 combo outlets
CONNECTIONS
Ethernet Interface
Yes
Serial Interface
Yes
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Cascade up to 40 PDUs
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
LED Indicators
Green = outlet is on Red = PDU has power but outlet is off
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
Vertical
Housing Color
Black
Included Mounting Accessories
Mounting buttons
Included Mounting Accessory Description
Factory-installed shoulder-style aluminum mounting buttons. 24.50” center-to-center Alternative flush-style mounting buttons also included with PDU.
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
39.400 x 2.000 x 2.080
Unit Weight (lbs.)
6.2
Rack Units
23
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Network Monitoring Port
Serial/Ethernet ports for environmental monitoring and daisy-chain connections
SNMP Compatibility
Yes
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
 
Network Management Card Description
Eaton Gigabit Network Module G4
FEATURES & SPECIFICATIONS
High Availability PDU Features
Advanced cybersecurity
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); UL 62368-1; cTUVus
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
Product Warranty Period (U.S. & Canada)
3-year limited warranty
New EVMAL630A

Single-Phase Managed Rack PDU G4, 208V, 24 Outlets, 24A, 5kW, L6-30 Input, 10 ft. Cord, 0U Vertical

More Info
OVERVIEW
PDU Type
Managed
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208V
Nominal Input Voltage(s) Supported
208V AC
Maximum Input Amps
30.0
PDU Plug Type
NEMA L6-30P
Voltage Compatibility (VAC)
1-Phase; 208
Input Cord Details
NEMA L6-30
Input Cord Length (ft.)
10
 
 
 
 
OUTPUT
Output Capacity (kVA)
5.8
Output Capacity (Watts)
5800
Output Capacity (kW)
5.8
Output Capacity Details
5.8kW (208V) total capacity; 30A max per output phase
Frequency Compatibility
50 / 60 Hz
Output Circuit Breakers
(12) C13; (12) C39 combo outlets
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(12) C13; (12) C39
 
CONNECTIONS
Ethernet Interface
Yes
Serial Interface
Yes
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Cascade up to 40 PDUs
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
LED Indicators
Green = outlet is on Red = PDU has power but outlet is off
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
Vertical
Housing Color
Black
Included Mounting Accessories
Mounting buttons
Included Mounting Accessory Description
Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU.
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
68.100 x 2.000 x 2.080
Unit Weight (lbs.)
12.2
Rack Units
39
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Network Monitoring Port
Serial/Ethernet ports for environmental monitoring and daisy-chain connections
SNMP Compatibility
Yes
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Speed Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Management Card Description
Eaton Gigabit Network Module G4
FEATURES & SPECIFICATIONS
High Availability PDU Features
Advanced cybersecurity
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); UL 62368-1; cTUVus
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
Product Warranty Period (U.S. & Canada)
3-year limited warranty
New EVMAL630B

Single-Phase Managed Rack PDU G4, 208V, 20 Outlets, 24A, 5.8kW, L6-30 Input, 10 ft. Cord, 0U Vertical

More Info
OVERVIEW
PDU Type
Managed
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208V
Nominal Input Voltage(s) Supported
208V AC
Maximum Input Amps
30.0
PDU Plug Type
NEMA L6-30P
Voltage Compatibility (VAC)
1-Phase; 208
 
Input Cord Length (ft.)
10
Recommended Electrical Service
Single-phase 208V service
 
 
 
OUTPUT
Output Capacity (kVA)
5.8
Output Capacity (Watts)
5800
Output Capacity (kW)
5.8
Output Capacity Details
5.8kW (208V) total capacity; 30A max per output phase
Frequency Compatibility
50 / 60 Hz
Output Circuit Breakers
(2) 3-pole 20A circuit breakers
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(10) C13; (10) C39
Output Receptacle Details
(10) C13; (10) C39 combo outlets
CONNECTIONS
Ethernet Interface
Yes
Serial Interface
Yes
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Cascade up to 40 PDUs
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
LED Indicators
Green = outlet is on Red = PDU has power but outlet is off
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
Vertical
Housing Color
Black
Included Mounting Accessories
Mounting buttons
Included Mounting Accessory Description
Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU.
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
39.400 x 2.000 x 2.080
Unit Weight (lbs.)
5.6
Rack Units
23
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Network Monitoring Port
Serial/Ethernet ports for environmental monitoring and daisy-chain connections
SNMP Compatibility
Yes
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Speed Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Management Card Description
Eaton Gigabit Network Module G4
FEATURES & SPECIFICATIONS
High Availability PDU Features
Advanced cybersecurity
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); UL 62368-1; cTUVus
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
Product Warranty Period (U.S. & Canada)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.