Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


IBAR12-20T

Isobar 12-Outlet Network Server Surge Protector, 15 ft. (4.57 m) Cord with L5-20P Plug, 3840 Joules, Diagnostic LEDs, 1U Rackmount

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
150000
Input Plug Type
NEMA L5-20P
Input Cord Details
SJT
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(12) 5-15R
Circuit Breaker (amps)
20
Transformer Accommodation
(4) Yes
Right-Angle Outlets
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Red illuminated power switch controls power to all outlets
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
Locking Switch Cover
Transparent locking switch cover prevents accidental shutoff
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3840
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating
96,000 amps
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes and VHF capacitors
Safe Thermal Fusing
Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating
330V
EMI / RFI Filtering
40-80 dB
Isolated Filter Banks
Yes
Immunity
Conforms to IEE 587 / ANSI C62.41
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Metal
Power Cord Color
Black
Form Factors Supported
1U rackmount, 0U vertical rackmount, wallmount and under-counter mounting supported - detachable flanges can be re-configured to support a variety of additional mounting options
Housing Color
Black
Included Mounting Accessories
Included mounting flanges are pre-installed for 1U rackmount installation and can be re-configured to support a variety of mounting options
Mounting Holes or Slots
No
Outlets Measurement (Center to Center)
Distance between front outlets = 38.9mm; Distance between rear outlets = 60.45mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.750 x 17.500 x 4.000
Unit Weight (lbs.)
5.4
Mounting Details
Includes flanges
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); UL 1449
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$25,000 Ultimate Lifetime Insurance 
ISOBAR6ULTRAHG

Isobar Hospital-Grade 6-Outlet Surge Protector, 15 ft. (4.57 m) Cord, 3330 Joules, LEDs, UL 1363, Not For Patient-Care Vicinities

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
 
Voltage Compatibility (VAC)
120
Maximum Surge Amps
135000
Input Plug Type
NEMA 5-15P-HG
 
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) 5-15R-HG
Circuit Breaker (amps)
12
Transformer Accommodation
(2) Yes
Right-Angle Outlets
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and two position red illuminated on/off power switch
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
Locking Switch Cover
Transparent locking switch cover prevents accidental shutoff
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3330
AC Suppression Response Time
NM = 0 ns.
Protection Modes
Includes full normal mode (H-N)
AC Suppression Surge Current Rating
48,000 amps
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe Thermal Fusing
Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences
UL1449 Let Through Rating
330V
EMI / RFI Filtering
40-80 dB
Isolated Filter Banks
Yes
 
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Metal
Power Cord Color
Light Gray
 
Housing Color
Light Gray
 
Mounting Holes or Slots
Yes
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Receptacle Color
White
Unit Dimensions (hwd / in.)
2.500 x 7.000 x 3.500
Unit Weight (lbs.)
2.8
 
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 171.34mm; Distance between vertical tabs = 58.17mm
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1449; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
IBAR12

Isobar 12-Outlet Network Server Surge Protector, 15 ft. (4.57 m) Cord, 3840 Joules, Diagnostic LEDs, 1U Rackmount, Metal Housing

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
150000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(12) 5-15R
Circuit Breaker (amps)
15
 
Right-Angle Outlets
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Red illuminated power switch controls power to all outlets
 
Locking Switch Cover
Transparent locking switch cover prevents accidental shutoff
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3840
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating
60,000 amps
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes and VHF capacitors
Safe Thermal Fusing
Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating
330V
EMI / RFI Filtering
40-80 dB
Isolated Filter Banks
Yes
Immunity
Conforms to IEE 587 / ANSI C62.41
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Metal
Power Cord Color
Black
Form Factors Supported
1U rackmount, 0U vertical rackmount, wallmount and under-counter mounting supported - detachable flanges can be re-configured to support a variety of additional mounting options
Housing Color
Black
Included Mounting Accessories
Included mounting flanges are pre-installed for 1U rackmount installation and can be re-configured to support a variety of mounting options
Mounting Holes or Slots
No
Outlets Measurement (Center to Center)
Distance between front outlets = 38.9mm; Distance between rear outlets = 38.9mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.750 x 17.500 x 4.000
Unit Weight (lbs.)
4.6
Mounting Details
Includes flanges
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Certifications
UL 1449
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$25,000 Ultimate Lifetime Insurance 
ISOBAR12ULTRA

Isobar 12-Outlet Network Server Surge Protector, 15 ft. (4.57 m) Cord, 3840 Joules, Diagnostic LEDs, 1U Rackmount

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
150000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(12) 5-15R
Circuit Breaker (amps)
15
 
Right-Angle Outlets
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Red illuminated power switch controls power to all outlets
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
Locking Switch Cover
Transparent locking switch cover prevents accidental shutoff
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3840
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating
96,000 amps
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes and VHF capacitors
Safe Thermal Fusing
Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating
330V
EMI / RFI Filtering
40-80 dB
Isolated Filter Banks
Yes
Immunity
Conforms to IEE 587 / ANSI C62.41
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Metal
Power Cord Color
Black
Form Factors Supported
1U rackmount, 0U vertical rackmount, wallmount and under-counter mounting supported - detachable flanges can be re-configured to support a variety of additional mounting options
Housing Color
Black
Included Mounting Accessories
Included mounting flanges are pre-installed for 1U rackmount installation and can be re-configured to support a variety of mounting options
Mounting Holes or Slots
No
Outlets Measurement (Center to Center)
Distance between front outlets = 38.9mm; Distance between rear outlets = 38.9mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.750 x 17.500 x 4.000
Unit Weight (lbs.)
4.6
Mounting Details
Includes flanges
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$25,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.