Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


MTB3-002-DP

Dual-Monitor Thunderbolt 3 to DisplayPort Adapter - 4K/5K @ 60 Hz, M/2xF, 4:4:4, Silver

More Info
Check Prices
OVERVIEW
Technology
DisplayPort; Thunderbolt
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60Hz (Dual Displays); 5120 × 2880 (5K x 2K) @ 60Hz (Single Display)
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
 
INPUT
Built-In Cable Length (ft.)
0.39
Built-In Cable Length (in.)
4.72
Bus Powered
Yes
 
 
CONNECTIONS
Side A - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 2
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
 
 
 
 
PHYSICAL
Color
Silver
Cable Jacket Material
TPE
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.0 mm
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 90% RH (No Condensation)
Storage Humidity Range
10% to 90% RH (No Condensation)
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
Displayport Specification
1.4
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
AUDIO
 
 
 
COMMUNICATIONS
 
 
P116-000-HDSC1

VGA with Audio to HDMI Converter with Scaler function

More Info
Check Prices
OVERVIEW
Technology
HDMI; Stereo Audio; VGA/SVGA
Product Type
Video Adapter
VIDEO
 
 
 
 
 
 
INPUT
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
Side A - Connector 2
3.5MM (FEMALE)
 
 
 
PHYSICAL
Color
White
 
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.1
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
 
AUDIO
 
 
 
COMMUNICATIONS
 
 
P116-000-HDSC2

VGA with RCA Stereo Audio to HDMI Converter with Scaler function

More Info
Check Prices
OVERVIEW
Technology
HDMI; Stereo Audio; VGA/SVGA
Product Type
Video Adapter
VIDEO
 
 
 
 
 
 
INPUT
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
Side A - Connector 2
(2) RCA (FEMALE)
 
 
 
PHYSICAL
Color
Black
 
 
 
Unit Dimensions (hwd / in.)
1.000 x 3.500 x 2.800
Unit Weight (lbs.)
0.3
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
 
AUDIO
 
 
 
COMMUNICATIONS
 
 
P130-000-AUDIO2

4K HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP 2.2, 4K 60 Hz

More Info
Check Prices
OVERVIEW
Technology
HDMI; Stereo Audio; Toslink/SPDIF
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
36-bit True Color
HDR Support
No
3D Video Supported
Yes
 
DisplayPort Alt Mode
No
INPUT
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
TOSLINK (MALE)
 
 
Side B - Connector 3
3.5MM (FEMALE)
Side B - Connector 4
RCA (FEMALE)
Contact Plating
Gold
PHYSICAL
Color
Black
 
 
 
Unit Dimensions (hwd / in.)
2.760 x 2.360 x 0.790
Unit Weight (lbs.)
0.31
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 TO 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
 
 
 
HDCP Specification
1.4; 2.2
Driver Required
No
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
DIN Mountable
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
External Power Supply Certifications
BS; GS; TUV; UL
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
 
Power Consumption (Watts)
2.00
AUDIO
Audio Ports
3.5MM (FEMALE); RCA (FEMALE); TOSLINK (FEMALE)
Audio Ports Details

Toggle switch between 2-Channel Stereo Audio (Supported regardless of source device), Multi-Channel Audio up to 5.1 Surround Sound (Source device must support 5.1 via SPDIF) and Auto (Bypass any audio format that the source device supports) 

Audio Specification
Uncompressed Audio (Like LPCM), Compressed Audio (Like DTS Digital, Dolby Digital)
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.