Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


MTB3-002-DP

Dual-Monitor Thunderbolt 3 to DisplayPort Adapter - 4K/5K @ 60 Hz, M/2xF, 4:4:4, Silver

More Info
Check Prices
OVERVIEW
Technology
DisplayPort; Thunderbolt
 
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60Hz (Dual Displays); 5120 × 2880 (5K x 2K) @ 60Hz (Single Display)
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
 
 
 
 
 
 
 
 
 
INPUT
Built-In Cable Length (ft.)
0.39
Built-In Cable Length (in.)
4.72
Bus Powered
Yes
 
 
CONNECTIONS
Side A - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 2
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
 
 
 
 
PHYSICAL
Color
Silver
Cable Jacket Material
TPE
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.0 mm
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 90% RH (No Condensation)
Storage Humidity Range
10% to 90% RH (No Condensation)
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
Displayport Specification
1.4
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
COMMUNICATIONS
 
 
POWER
 
 
AUDIO
 
 
 
MTB3-002-HD

Dual-Monitor Thunderbolt 3 to HDMI Adapter (M/2xF) - 4K 60 Hz, 4:4:4, Silver

More Info
Check Prices
OVERVIEW
Technology
HDMI; Thunderbolt
Product Type
Video Adapter
Host Connector
THUNDERBOLT 3 (Type-C MALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
Video Input
THUNDERBOLT 3 (Type-C MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
(2) HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Extended Mode
Yes
Mirror Mode
Yes
 
INPUT
 
Built-In Cable Length (in.)
10.24
Bus Powered
Yes
 
 
CONNECTIONS
Side A - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
HDMI (FEMALE)
Connector Plating
Nickel
 
 
 
 
PHYSICAL
Color
Gray
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.8 mm
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 113°F (-10° to 45°C)
Operating Humidity Range
10% to 90% RH (No Condensation)
Storage Humidity Range
10% to 90% RH (No Condensation)
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
 
HDCP Specification
2.2
Driver Required
No
USB Hub Ports
No
Number of USB Hub Ports
0
MST Support
No
Multi-Resolution Support
Yes
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
TAA Compliant Option
N
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
No
POWER
 
 
AUDIO
 
 
 
P116-000-HDSC1

VGA with Audio to HDMI Converter with Scaler function

More Info
Check Prices
OVERVIEW
Technology
HDMI; Stereo Audio; VGA/SVGA
Product Type
Video Adapter
 
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
Side A - Connector 2
3.5MM (FEMALE)
 
 
 
PHYSICAL
Color
White
 
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.1
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
 
AUDIO
 
 
 
P116-000-HDSC2

VGA with RCA Stereo Audio to HDMI Converter with Scaler function

More Info
Check Prices
OVERVIEW
Technology
HDMI; Stereo Audio; VGA/SVGA
Product Type
Video Adapter
 
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
Side A - Connector 2
(2) RCA (FEMALE)
 
 
 
PHYSICAL
Color
Black
 
 
 
Unit Dimensions (hwd / in.)
1.000 x 3.500 x 2.800
Unit Weight (lbs.)
0.3
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
 
AUDIO
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.