Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N286-01GLC-TE

Cisco-Compatible GLC-TE SFP Transceiver - 10/100/1000Base-TX, Copper, RJ45, Cat6, 328.08 ft. (100 m)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
 
 
 
CONNECTIONS
Side A - Connector 1
SFP (MALE)
Side B - Connector 1
RJ45 (FEMALE)
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.330 x 0.530 x 2.680
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 85%
Operating Temperature
32 to 158 F (0 to 70 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Transmission Distance
100 m
 
 
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
N286-01GTX

Cisco-Compatible GLC-T SFP Mini Transceiver, 1000Base-TX Copper RJ45, Cat5e, Cat6, 328.08 ft. (100 m)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
 
 
 
CONNECTIONS
Side A - Connector 1
SFP+ (MALE)
Side B - Connector 1
RJ45 (FEMALE)
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.331 x 0.520 x 2.240
Unit Weight (lbs.)
0.05
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
10% to 85% RH, Non-Condensing
Operating Temperature
32 to 158 F (0 to 70 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Transmission Distance
100 m
 
 
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
N286-100G-SR4-S

Cisco-Compatible QSFP-100G-SR4-S QSFP28 Transceiver - 100GBase-SR4, Multimode MTP/MPO, 850 nm, 100 m

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
 
 
 
CONNECTIONS
Side A - Connector 1
12-STRAND MTP/MPO (MALE)
Side B - Connector 1
QSFP28 (MALE)
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.330 x 0.720 x 4.580
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
5% to 85%
Operating Temperature
32 to 158 F (0 to 70 C)
COMMUNICATIONS
Network Compatibility
100 Gbps
Transmission Distance
100 m
Wavelength
850nm
 
FEATURES & SPECIFICATIONS
Data Transfer Rate
100 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Optical Port
MPO/MTP
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
N286-100G-SR4SC

Cisco-Compatible QSFP-100G-SR4-S QSFP28 Transceiver - 100GBase-SR4, MTP/MPO MMF, 100 Gbps, 850 nm, 100 m (328 ft.)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
Technology
Fiber; Multimode
Optical Mode
OM4
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
QSFP28 (MALE)
Side B - Connector 1
12-STRAND MTP/MPO (MALE)
Connector Material
Zinc Alloy
PHYSICAL
Unit Dimensions (hwd / in.)
0.700 x 3.100 x 5.700
Unit Weight (lbs.)
0.1102
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 185°F (-10° to 85°C)
Relative Humidity
5% to 85% RH, Non-Condensing
 
COMMUNICATIONS
Network Compatibility
100 Gbps
Transmission Distance
100 m
Wavelength
840nm; 850nm; 860nm
Maximum Data Rate
100 Gbps
FEATURES & SPECIFICATIONS
Data Transfer Rate
100 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Optical Port
MPO/MTP
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class B (USA); UKCA
Product Certifications
EN 55032; IEC/EN 63000
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.