Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


New N600D-0144-6

Fiber Splice Dome Enclosure - 6 Splicing Trays, 144 Fiber Capacity, IP68 Rated

More Info
Check Prices
OVERVIEW
Product Type
Dome Closure
Technology
Multimode; Singlemode
Optical Mode
OM1; OM2; OM3; OM4; OM5; OS2; SM
Mode Type
Multimode; Singlemode
 
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
6
Ports Detail
  • 4 x 8-18mm cable, round
  • 2 x 8-18mm cable, oval
Cassette Capacity
6
Side A - Connector 1
BARE FIBER
Side B - Connector 1
BARE FIBER
Total Capacity
144 fibers
Number of Cassette Splicing Trays
6
Splicing Tray Dimensions (hwd/mm)
10 x 110 x 233
Cassette Splicing Tray Capacity
24 fibers
PHYSICAL
Material of Construction
Plastic
Number of Fibers
144
Housing Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
18.110 x 8.860 x 18.110
Unit Weight (lbs.)
5.73
Mounting Details
WALL, POLE, AERIAL
 
ENVIRONMENTAL
Operating Temperature Range
-49° to 149° F (-45° to 65° C)
Storage Temperature Range
-49° to 149° F (-45° to 65° C)
Operating Humidity Range
5% to 85% RH, non-condensing
Storage Humidity Range
5% to 85% RH, non-condensing
FEATURES & SPECIFICATIONS
Grounding
1 x feed-through grounding stud
Mounting Accessory Included
No
IP68 Rated
Yes
Ingress Protection (IP) Rating
IP68
Numbered Ports
No
Built-in Cable Management
No
Keystone Jacks
No
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
No
Down-Angled Ports
No
Outdoor Use
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
New N600D-0288-6

Fiber Splice Dome Enclosure - 6 Splicing Trays, 288 Fiber Capacity, IP68 Rated

More Info
Check Prices
OVERVIEW
Product Type
Dome Closure
Technology
Multimode; Singlemode
Optical Mode
OM1; OM2; OM3; OM4; OM5; OS2; SM
Mode Type
Multimode; Singlemode
 
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
6
Ports Detail
  • 2 x 8-17.5 mm, round
  • 2 x 10-25 mm, round
  • 2 x 10-25 mm
Cassette Capacity
6
Side A - Connector 1
BARE FIBER
Side B - Connector 1
BARE FIBER
Total Capacity
288 fibers
Number of Cassette Splicing Trays
6
Splicing Tray Dimensions (hwd/mm)
15 mm x 132 mm x 276.5 mm
Cassette Splicing Tray Capacity
48 fibers
PHYSICAL
Material of Construction
Plastic
Number of Fibers
288
Housing Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
18.110 x 8.860 x 18.110
Unit Weight (lbs.)
13.45
Mounting Details
WALL, POLE, AERIAL
 
ENVIRONMENTAL
Operating Temperature Range
-49° to 149° F (-45° to 65° C)
Storage Temperature Range
-49° to 149° F (-45° to 65° C)
Operating Humidity Range
5% to 85% RH, non-condensing
Storage Humidity Range
5% to 85% RH, non-condensing
FEATURES & SPECIFICATIONS
Grounding
1 x feed-through grounding stud
Mounting Accessory Included
No
IP68 Rated
Yes
Ingress Protection (IP) Rating
IP68
Numbered Ports
No
Built-in Cable Management
No
Keystone Jacks
No
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
No
Down-Angled Ports
No
Outdoor Use
Yes
All-in-One Kit
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
New N600D-0576-6

Fiber Splice Dome Enclosure - 6 Splicing Trays, 576 Fiber Capacity, IP68 Rated

More Info
Check Prices
OVERVIEW
Product Type
Dome Closure
Technology
Multimode; Singlemode
Optical Mode
OM1; OM2; OM3; OM4; OM5; OS2; SM
Mode Type
Multimode; Singlemode
Panel Dimensions
10.04" X 18.11"
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
6
Ports Detail
  • 4 x 8-18 mm, round
  • 2 x 8-18 mm
Cassette Capacity
6
Side A - Connector 1
RIBBON FIBER
Side B - Connector 1
RIBBON FIBER
Total Capacity
576 ribbon fibers
Number of Cassette Splicing Trays
6
Splicing Tray Dimensions (hwd/mm)
10 mm x 120 mm x 192 mm
Cassette Splicing Tray Capacity
96 ribbon fibers
PHYSICAL
Material of Construction
Plastic
Number of Fibers
576
Housing Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
18.110 x 5.900 x 18.110
 
Mounting Details
WALL, POLE, AERIAL
Color
Black; White
ENVIRONMENTAL
Operating Temperature Range
-49° to 149° F (-45° to 65° C)
Storage Temperature Range
-49° to 149° F (-45° to 65° C)
Operating Humidity Range
5% to 85% RH, non-condensing
Storage Humidity Range
5% to 85% RH, non-condensing
FEATURES & SPECIFICATIONS
Grounding
1 x Feed-Through Ground Studs
Mounting Accessory Included
No
IP68 Rated
Yes
Ingress Protection (IP) Rating
IP68
Numbered Ports
No
Built-in Cable Management
No
Keystone Jacks
No
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
No
Down-Angled Ports
No
Outdoor Use
Yes
All-in-One Kit
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
New N600D-0648-54

Fiber Splice Dome Enclosure - 54 Splicing Trays, 648 Fiber Capacity, IP68 Rated

More Info
Check Prices
OVERVIEW
Product Type
Dome Closure
Technology
Multimode; Singlemode
Optical Mode
OM1; OM2; OM3; OM4; OM5; OS2; SM
Mode Type
Multimode; Singlemode
Panel Dimensions
11.81" X 25.98"
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
18
Ports Detail
  • 12 x 8-16 mm round
  • 4 x 14-22 mm round
  • 2 x 10-25 mm oval
Cassette Capacity
54
Side A - Connector 1
BARE FIBER
Side B - Connector 1
BARE FIBER
Total Capacity
648 fibers
Number of Cassette Splicing Trays
54
Splicing Tray Dimensions (hwd/mm)
8 x 109 x 133
Cassette Splicing Tray Capacity
12 fibers
PHYSICAL
Material of Construction
Plastic
Number of Fibers
648
Housing Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
25.980 x 11.810 x 25.980
 
Mounting Details
WALL, POLE, AERIAL
Color
Black; White
ENVIRONMENTAL
Operating Temperature Range
-49° to 149° F (-45° to 65° C)
Storage Temperature Range
-49° to 149° F (-45° to 65° C)
Operating Humidity Range
5% to 85% RH, non-condensing
Storage Humidity Range
5% to 85% RH, non-condensing
FEATURES & SPECIFICATIONS
Grounding
1 x feed-through ground stud
Mounting Accessory Included
No
IP68 Rated
Yes
Ingress Protection (IP) Rating
IP68
Numbered Ports
No
Built-in Cable Management
No
Keystone Jacks
No
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
No
Down-Angled Ports
No
Outdoor Use
Yes
All-in-One Kit
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.