Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA N785-CH75W-AC

AC Power Supply for N785-CH12 Media Converter Chassis, 75W

More Info
Check Prices
OVERVIEW
Accessory Type
Power Supply
Accessory Class
Networking Accessories
DISPLAY
Accessories (Included)
Fuse Glass Tube (x2)
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
90-240V / 50/60Hz / 2A
AC Power Adapter Output Specs (V / A)
12V / 6.5A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.83
POWER
Power Source Type
AC Adapter
PHYSICAL
Power Cord Color
Black
Unit Dimensions (hwd / in.)
5.240 x 2.320 x 9.060
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20% to 90%
Storage Humidity Range
20% to 90%
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Auto MDIX Support
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA N785-CH75W-DC

DC Power Supply for N785-CH12 Media Converter Chassis, 75W

More Info
Check Prices
OVERVIEW
Accessory Type
Power Supply
Accessory Class
Networking Accessories
DISPLAY
 
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
48V / 3A
AC Power Adapter Output Specs (V / A)
12V / 6.5A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.83
POWER
Power Source Type
AC Adapter
PHYSICAL
Power Cord Color
Black
Unit Dimensions (hwd / in.)
5.240 x 2.320 x 9.060
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 90%
Storage Humidity Range
5% to 95%
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Auto MDIX Support
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.