Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N785-INT-LC-MM

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 LC, International Power Supply, 850 nm, 550M (1804.46 ft.)

More Info
Check Prices
OVERVIEW
Product Type
Fiber to Ethernet
Technology
Cat5/5e; Cat6; Multimode
Mode Type
Multimode
 
DISPLAY
Accessories (Included)
External Power Supply (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V/2A)
NETWORK
Network Ports
RJ45 (FEMALE); LC (FEMALE)
 
INPUT
AC Power Adapter Plug(s)
BS 1363 UK; AS/NZS 3112 Australia; CEE 7/7 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60HZ / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Power LED), FP L/A (Fiber port connection indicator), FP SD (Fiber signal indicator), TP SPD (100/1000Mbps speed indicator), TP L/A (Copper port connection indicator), TP FDX/COL (Full/Half-Duplex Mode indicator)
PHYSICAL
Color
Black
Power Cord Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
1.00
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Wavelength
850nm
Transmission Distance
550 m
Wavelength Division Multiplexing (WDM)
Yes
 
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps; 10 Mbps; 100 Mbps
Mounting Accessory Included
No
Working Mode
Full/Half Duplex
Auto MDIX Support
Yes
DIN Mountable
No
Optical Port
LC
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; CCC; GS; TUV; LPS; cUL
Product Compliance
RoHS; CE (Europe); FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
N785-INT-PLCMM1

Gigabit Multimode Fiber to Ethernet Media Converter, PoE+ - International Power Cables, 10/100/1000 LC, 850 nm, 550 m (1,804 ft.)

More Info
Check Prices
OVERVIEW
Product Type
LC Gigabit Multimode Media Converter
 
Mode Type
Multimode
Host Connector
RJ45 (FEMALE)
DISPLAY
Accessories (Included)
External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
NETWORK
Network Ports
LC (FEMALE); RJ45 (FEMALE)
Network Ports Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
48V / 1.25A
AC Power Adapter Cord Length (ft.)
3.61
AC Power Adapter Cord Length (m)
1.1
POWER
Power Source Type
AC Adapter with detachable power cord
AC Adapter
Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A
 
Power Source
Unit (Included)
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
Ports
1
Ports Detail

x1 RJ45 port supports 10/100/1000 Mbps (Gigabit) speeds up to 550m

PoE Capability
15.4W (802.3af); 30W (802.3at)
PoE Power Budget (Watts)
30
PoE Type
Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Power LED), 1000M (UTP RJ45 Port speed LED), PoE (Power Over Ethernet LED), L/A "FP" (Fiber Port Activity Status LED), L/A "TP" (UTP RJ45 Port Activity Status LED), SD (Fiber Port Link Status LED)
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
0.980 x 2.760 x 3.740
Unit Packaging Type
Box
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Wavelength
850nm
Transmission Distance
550 m
 
 
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps; 10 Mbps; 100 Mbps
 
Working Mode
Full/Half Duplex
Auto MDIX Support
Yes
 
Optical Port
LC
Auto MDI/MDIX Crossover Detection
Yes
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; PSE; RoHS; WEEE; cUL
Product Compliance
RoHS; RoHS3; CE (Europe); REACH; UKCA; WEEE; FCC (USA); FCC Part 15 Class B (USA)
Product Certifications
EN 55024; IEC 62368-1; NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
N785-INT-SC

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, International Power Supply, 1310 nm, 2,000 m (6,561 ft.)

More Info
Check Prices
OVERVIEW
Product Type
Fiber to Ethernet
Technology
Cat5/5e; Cat6; Multimode
Mode Type
Multimode
 
DISPLAY
Accessories (Included)
External Power Supply (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V/2A)
NETWORK
Network Ports
RJ45 (FEMALE); SC (FEMALE)
 
INPUT
AC Power Adapter Plug(s)
BS 1363 UK; AS/NZS 3112 Australia; CEE 7/7 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60HZ / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
SC DUPLEX (FEMALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Power LED), FP L/A (Fiber port connection indicator), FP SD (Fiber signal indicator), TP SPD (100/1000Mbps speed indicator), TP L/A (Copper port connection indicator), TP FDX/COL (Full/Half-Duplex Mode indicator)
PHYSICAL
Color
Black
Power Cord Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
1.00
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Wavelength
1310nm
Transmission Distance
2 km
Wavelength Division Multiplexing (WDM)
Yes
 
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps; 10 Mbps; 100 Mbps
Mounting Accessory Included
No
Working Mode
Full/Half Duplex
Auto MDIX Support
Yes
DIN Mountable
No
Optical Port
SC
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; CCC; GS; TUV; LPS; cUL
Product Compliance
RoHS; CE (Europe); FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
N785-P01-LC-MM1

Gigabit Multimode Fiber to Ethernet Media Converter, POE+ - 10/100/1000 LC, 850 nm, 550M (1804.46 ft.)

More Info
Check Prices
OVERVIEW
Product Type
Fiber to PoE
Technology
Cat5/5e; Cat6; Cat6a; Multimode; PoE
Mode Type
Multimode
 
DISPLAY
Accessories (Included)
External Power Supply (Input: 100-240V, 50/60Hz, 1.5A; Output: 48V/1.25A)
NETWORK
Network Ports
RJ45 (FEMALE); LC (FEMALE)
 
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
48V / 1.25A
AC Power Adapter Cord Length (ft.)
3.6
AC Power Adapter Cord Length (m)
1.1
POWER
Power Source Type
AC Adapter with detachable power cord
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 48V, 1.25A
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
 
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
 
 
 
 
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Power LED), 1000M (UTP port speed LED), PoE (PoE status LED), SD (Fiber signal LED), L/A TP (UTP Port link status LED), L/A FP (Fiber port link status LED)
PHYSICAL
Color
Black
Power Cord Color
Black
Unit Dimensions (hwd / in.)
0.980 x 3.740 x 2.760
Unit Packaging Type
Box
Unit Weight (lbs.)
0.44
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Wavelength
850nm
Transmission Distance
550 m
Wavelength Division Multiplexing (WDM)
Yes
IEEE Standards Supported
802.3; 802.3u; 802.3ab; 802.3z
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps; 10 Mbps; 100 Mbps
Mounting Accessory Included
No
Working Mode
Full/Half Duplex
Auto MDIX Support
Yes
DIN Mountable
No
Optical Port
LC
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; FCC; PSE; UL; cUL
Product Compliance
RoHS; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.